Menu Search

Captive Thumb Screws - Low Head with Slot

In production

This range of Captive Thumb Screws features a low head with a slotted drive. Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings. An appropriately fitted blade should be used to minimise slippage.

These screws are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC. They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can findsome of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • An ideal fitting solution for panels with non-threaded holes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability
  • Used to comply with the Machinery Detective 2006/42/EC.
Material: Blackened Stainless 316, Blackened Stainless 303, 316 Stainless Steel, 303 Stainless Steel Series Code: SRP0162A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
108 results
Product SKUs information
Essentra Part Number Price range Availability d1 l2 025 h1 Material l1 025 d2 a012 d3 View
R 55,5751 - R 79,393 Request the lead time here
M6
7.5
6.0
Blackened Stainless 303
12.0
4.5
12.0
R 55,5751 - R 79,393 Request the lead time here
M6
7.5
6.0
Blackened Stainless 303
14.0
4.5
12.0
R 55,5751 - R 79,393 Request the lead time here
M5
7.5
5.0
Blackened Stainless 303
18.0
3.7
10.0
R 54,7598 - R 78,2283 Request the lead time here
M5
7.5
5.0
Blackened Stainless 303
16.0
3.7
10.0
Request the lead time here
M3
4.5
5.0
Blackened Stainless 316
12.0
2.0
8.0
R 64,679 - R 92,3987 Request the lead time here
M6
7.5
6.0
316 Stainless Steel
25.0
4.5
12.0
R 60,2403 - R 86,0575 Request the lead time here
M6
7.5
6.0
316 Stainless Steel
18.0
4.5
12.0
R 56,6168 - R 80,8813 Request the lead time here
M6
7.5
6.0
316 Stainless Steel
12.0
4.5
12.0
  • of 6
Captive Thumb Screw M6 12.0 Blackened Stainless 303

20185275

Price Range
R 79,393 - R 55,5751

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M6 14.0 Blackened Stainless 303

20185282

Price Range
R 79,393 - R 55,5751

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M5 18.0 Blackened Stainless 303

20185237

Price Range
R 79,393 - R 55,5751

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M5 16.0 Blackened Stainless 303

20185220

Price Range
R 78,2283 - R 54,7598

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2 a012
    3.7
  • l2 025
    7.5
  • d3
    10.0
  • d4 min
    5.5
Captive Thumb Screw M3 12.0 Blackened Stainless 316

20188221


Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2 a012
    2.0
  • l2 025
    4.5
  • d3
    8.0
  • d4 min
    3.5
Captive Thumb Screw M6 25.0 316 Stainless Steel

20182151

Price Range
R 92,3987 - R 64,679

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M6 18.0 316 Stainless Steel

20182137

Price Range
R 86,0575 - R 60,2403

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5
Captive Thumb Screw M6 12.0 316 Stainless Steel

20182106

Price Range
R 80,8813 - R 56,6168

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2 a012
    4.5
  • l2 025
    7.5
  • d3
    12.0
  • d4 min
    6.5