Menu Search

Cable Chains 15.0 mm (H) 40.0 mm (W) Black

Protects wires that are in motion from abrasion, scratching, wear and entanglement.
Essentra Part Number:

10371473

Manufacturer Part Number:

34000836

2 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 1 R 340,9857
2 - 999 R 161,0382
1000 + R 146,3983
Standard pack: 1000

Order any quantity

Total price:

R 340,99

1 x R 340,9857

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material PA6
Colour Black
Height 15.0 mm
Width 40.0 mm
Number of Mounting Holes 8
Price per piece incl VAT 18.6525 GBP

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us