Menu Search

Ball Transfers - Spring Loaded

In stock

Spring Loaded Ball Transfers are corrosion resistant and designed with a dirt exit hole; woollen felt seal for maximum efficiency. It reduces the damage caused by shock loads and allows for dimensional changes due to temperature fluctuations and self adjusting to distribute loads evenly.

It is suitable for applications including shears, presses and moulding machines. Commonly used in heavy industries such as manufacturing, automotive and shipping.

  • Material: Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Ball Diameter All
Ball Down Load Capacity All
Ball Up Load Capacity All
Body Diameter All
Body Height All
2 results
Product SKUs information
Item Code Price range Availability Ball Diameter Body Height Ball Down Load Capacity Body Diameter Ball Up Load Capacity View
R 1 070,3235 - R 3 011,6352 Request the lead time here
19.0 mm
51.6 mm
10.0 kg
36.5 mm
10.0 kg
R 1 125,4382 - R 3 166,9496 3 In stock - Delivery conditions may apply, visit our FAQs
25.4 mm
53.3 mm
35.0 kg
44.5 mm
35.0 kg
Ball Transfer 19.0 mm 10.0 kg 66.6 mm 3.5 mm Steel

551048

Price Range
R 3 011,6352 - R 1 070,3235

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.5 mm
  • Overall Height
    63.0 mm
  • Body Height
    51.6 mm
  • Body Diameter
    36.5 mm
  • Ball Diameter
    19.0 mm
Ball Transfer 25.4 mm 35.0 kg 75.0 mm 5.9 mm Steel

551049

Price Range
R 3 166,9496 - R 1 125,4382

Stock Levels
3 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Height
    5.9 mm
  • Overall Height
    67.1 mm
  • Body Height
    53.3 mm
  • Body Diameter
    44.5 mm
  • Ball Diameter
    25.4 mm