Menu Search

Ball & Socket Joints - with Flats on Housing

In production

These Ball and Socket Joints with flat housings are used to connect two items together. The joints' ball and socket system allows for smooth and flexible movement in numerous directions. The flat part of the housing aids installation by allowing a spanner to grip the part.

The ball and socket provide long-lasting performance and smooth operation by reducing friction and wear in connecting components by allowing flexibility where there are offsets.

It is supplied without a hexagon nut. Due to their ease of installation and secure connection, they are extensively used in automation systems, medical equipment, and construction equipment.

  • Ball and socket provides long-lasting performance and smooth operation by reducing friction and wear.
  • The flat on the housing aids installation by allowing a spanner to grip the part.
  • Used in automation systems, medical equipment, and construction equipment.
Material: 303 Stainless Steel, Steel Series Code: SRR3497, SRR3496, SRR3491, SRR3490

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
25 results
Product SKUs information
Essentra Part Number Price range Availability d2 Thread hand d1 l1 ±0.3 Material d3 ±0.5 d4 ±0.5 View
R 60,9183 - R 93,8706 Request the lead time here
M10
Right Hand
16.0
35.0
Steel
16.0
24.0
R 32,5186 - R 54,1978 Request the lead time here
M6
Left Hand
10.0
25.0
Steel
10.0
14.8
R 278,5768 - R 371,3635 Request the lead time here
M16
Right Hand
19.0
45.0
Steel
22.0
30.0
R 64,8206 - R 108,1788 Request the lead time here
M10
Left Hand
16.0
35.0
Steel
16.0
24.0
R 90,4019 - R 139,18 Request the lead time here
M5
Right Hand
8.0
22.0
303 Stainless Steel
8.0
12.8
R 355,1041 - R 473,4722 Request the lead time here
M16
Left Hand
19.0
45.0
Steel
22.0
30.0
R 301,9902 - R 431,4146 Request the lead time here
M6
Left Hand
10.0
25.0
303 Stainless Steel
10.0
14.8
R 147,6348 - R 226,9804 Request the lead time here
M10
Right Hand
16.0
35.0
303 Stainless Steel
16.0
24.0
R 197,0632 - R 303,0742 Request the lead time here
M12
Right Hand
16.0
35.0
303 Stainless Steel
16.0
24.0
R 97,3392 - R 149,586 Request the lead time here
M6
Right Hand
10.0
25.0
303 Stainless Steel
10.0
14.8
R 326,4877 - R 435,3169 Request the lead time here
M14
Left Hand
19.0
45.0
Steel
22.0
30.0
R 312,613 - R 416,8896 Request the lead time here
M14
Right Hand
19.0
45.0
Steel
22.0
30.0
R 32,0851 - R 53,5474 Request the lead time here
M8
Left Hand
13.0
30.0
Steel
13.0
19.3
R 103,6262 - R 159,5584 Request the lead time here
M8
Right Hand
13.0
30.0
303 Stainless Steel
13.0
19.3
R 1 125,5804 - R 1 500,6294 Request the lead time here
M16
Right Hand
22.0
45.0
303 Stainless Steel
22.0
30.0
R 267,954 - R 382,6366 Request the lead time here
M8
Left Hand
13.0
30.0
303 Stainless Steel
13.0
19.3
R 255,8137 - R 341,0127 Request the lead time here
M14
Right Hand
19.0
45.0
Steel
22.0
30.0
R 64,8206 - R 108,1788 Request the lead time here
M12
Left Hand
16.0
35.0
Steel
16.0
24.0
R 34,9034 - R 53,7642 Request the lead time here
M8
Right Hand
13.0
30.0
Steel
13.0
19.3
R 28,3996 - R 47,2605 Request the lead time here
M5
Left Hand
8.0
22.0
Steel
8.0
12.8
  • of 2
Ball & Socket Joint Right Hand 16.0 M10 Steel

20213589

Price Range
R 93,8706 - R 60,9183

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3 ±0.5
    16.0
Ball & Socket Joint Left Hand 10.0 M6 Steel

20213640

Price Range
R 54,1978 - R 32,5186

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3 ±0.5
    10.0
Ball & Socket Joint Right Hand 19.0 M16 Steel

20213626

Price Range
R 371,3635 - R 278,5768

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3 ±0.5
    22.0
Ball & Socket Joint Left Hand 16.0 M10 Steel

20213664

Price Range
R 108,1788 - R 64,8206

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3 ±0.5
    16.0
Ball & Socket Joint Right Hand 8.0 M5 303 Stainless Steel

20213718

Price Range
R 139,18 - R 90,4019

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3 ±0.5
    8.0
Ball & Socket Joint Left Hand 19.0 M16 Steel

20213701

Price Range
R 473,4722 - R 355,1041

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3 ±0.5
    22.0
Ball & Socket Joint Left Hand 10.0 M6 303 Stainless Steel

20213800

Price Range
R 431,4146 - R 301,9902

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3 ±0.5
    10.0
Ball & Socket Joint Right Hand 16.0 M10 303 Stainless Steel

20213749

Price Range
R 226,9804 - R 147,6348

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M10
  • d3 ±0.5
    16.0
Ball & Socket Joint Right Hand 16.0 M12 303 Stainless Steel

20213756

Price Range
R 303,0742 - R 197,0632

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3 ±0.5
    16.0
Ball & Socket Joint Right Hand 10.0 M6 303 Stainless Steel

20213725

Price Range
R 149,586 - R 97,3392

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    10.0
  • l1 ±0.3
    25.0
  • d2
    M6
  • d3 ±0.5
    10.0
Ball & Socket Joint Left Hand 19.0 M14 Steel

20213688

Price Range
R 435,3169 - R 326,4877

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3 ±0.5
    22.0
Ball & Socket Joint Right Hand 19.0 M14 Steel

20213602

Price Range
R 416,8896 - R 312,613

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3 ±0.5
    22.0
Ball & Socket Joint Left Hand 13.0 M8 Steel

20213657

Price Range
R 53,5474 - R 32,0851

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3 ±0.5
    13.0
Ball & Socket Joint Right Hand 13.0 M8 303 Stainless Steel

20213732

Price Range
R 159,5584 - R 103,6262

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3 ±0.5
    13.0
Ball & Socket Joint Right Hand 22.0 M16 303 Stainless Steel

20213787

Price Range
R 1 500,6294 - R 1 125,5804

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    22.0
  • l1 ±0.3
    45.0
  • d2
    M16
  • d3 ±0.5
    22.0
Ball & Socket Joint Left Hand 13.0 M8 303 Stainless Steel

20213817

Price Range
R 382,6366 - R 267,954

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3 ±0.5
    13.0
Ball & Socket Joint Right Hand 19.0 M14 Steel

20213619

Price Range
R 341,0127 - R 255,8137

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    19.0
  • l1 ±0.3
    45.0
  • d2
    M14
  • d3 ±0.5
    22.0
Ball & Socket Joint Left Hand 16.0 M12 Steel

20213671

Price Range
R 108,1788 - R 64,8206

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    16.0
  • l1 ±0.3
    35.0
  • d2
    M12
  • d3 ±0.5
    16.0
Ball & Socket Joint Right Hand 13.0 M8 Steel

20213572

Price Range
R 53,7642 - R 34,9034

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Right Hand
  • d1
    13.0
  • l1 ±0.3
    30.0
  • d2
    M8
  • d3 ±0.5
    13.0
Ball & Socket Joint Left Hand 8.0 M5 Steel

20213633

Price Range
R 47,2605 - R 28,3996

Stock Levels
Request the lead time here
Attributes
  • Thread hand
    Left Hand
  • d1
    8.0
  • l1 ±0.3
    22.0
  • d2
    M5
  • d3 ±0.5
    8.0