Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Fir Tree Double Sided Mounting Insulating PCB Mounting

 (19 product groups)


Edge Locking Support - Rivet Mount

Edge Locking Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.

Male To Female Standoff - Hexagonal, Plastic

Male To Female Standoffs come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.

Male To Male Standoff - Hexagonal, Insulator, Nylon/Brass

Male To Male Standoffs come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.

PCB Edge Locking Support - Screw Mount

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

PCB Edge Locking Supports - Snap In

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

PCB Spacer - Push In/Wide Base

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

PCB Standoffs - Hexagonal Bottom /Metric Threaded/Insulator/Nylon & Brass

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Hexagonal/Insulator/Nylon & Brass

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Hexagonal/Threaded/Self-Tapping

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

PCB Support Pillars - Arrowhead Snap Lock/Teardrop Snap Lock

These spacers are easily mounted by hand.One end has an arrowhead fixing and is held firmly in place with tension wings. The other end is a teardrop fixing that holds firmly and goes into a very small hole leaving very little protrusion

PCB Support Pillars - Dual Locking/Arrowhead/Arrowhead

These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials

PCB Support Pillars - Locking/Bayonet Nose/Threaded Female

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking bayonet nose that holds the PCB in place.

PCB Support Pillars - Locking/Bayonet Nose/Threaded Male

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

PCB Support Pillars - Locking/Teardrop/Threaded Male

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock teardrop nose that holds the PCB in place. It is very small and has a very low profile.

PCB Support Pillars - Screw Down

These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.

PCB Support Pillars - Two Prong Snap Lock/Two Prong Snap Fit

These spacers are mounted on both sides with a low profile two prong fixing. One side is locking and the other is a releasable snap fit. These are available in a variety of styles

Screw & Lock Support - Locking, Bayonet Nose, Self-Threading Female

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

Self Adhesive PCB Support Pillars - Non Locking

Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Self Adhesive PCB Support Pillars - Snap Locking/Low Profile

Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation and the snap-locking types are ideal for quick installation with a low profile option for space saving capabilities. The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.