Our push in split routing wire saddle clamps are designed to allow bundles to be loaded by separating the clip at the base whereby the clamp cannot be removed without removing the clip from the blind side of the application. These components are available in various colors and are manufactured in nylon 6/6.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Compatible Panel Thickness Range | Compatible Cable Diameter Range | View | |
|---|---|---|---|---|---|---|
| $0.1641 - $0.1968 | 4500 In stock |
|
0.028 - 0.079 in
0.7 - 2.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1641 - $0.1968 | Request the lead time here |
|
0.028 - 0.079 in
0.7 - 2.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1641 - $0.1968 | Request the lead time here |
|
0.028 - 0.079 in
0.7 - 2.0 mm
|
0.079 in
2.0 mm
|
||
| $0.1641 - $0.1968 | Request the lead time here |
|
0.028 - 0.079 in
0.7 - 2.0 mm
|
0.079 in
2.0 mm
|
||
| $0.2133 - $0.3198 | 11000 In stock |
|
|
|
||
| $0.1394 - $0.1581 | 4000 In stock |
|
0.030 - 0.125 in
0.8 - 3.2 mm
|
|
||
| $0.2801 - $0.3738 | Request the lead time here |
0.250 in
6.4 mm
|
0.030 - 0.125 in
0.8 - 3.2 mm
|
0.500 in
12.7 mm
|
||
| $0.1533 - $0.174 | Request the lead time here |
|
0.030 - 0.125 in
0.8 - 3.2 mm
|
|
||
| $0.2103 - $0.2529 | 2000 In stock |
|
|
|
||
| $0.1934 - $0.2319 | Request the lead time here |
|
|
|
||
| $0.215 - $0.258 | 3000 In stock |
|
|
|
||
| $0.2144 - $0.3218 | 1000 In stock |
|
|
|
||
| $0.2547 - $0.3399 | 1000 In stock |
0.250 in
6.4 mm
|
0.030 - 0.125 in
0.8 - 3.2 mm
|
0.500 in
12.7 mm
|
||
| $0.1266 - $0.1439 | 1000 In stock |
|
0.030 - 0.125 in
0.8 - 3.2 mm
|
|
||
| 23SWRC250375 | $0.1394 - $0.1581 | 500 In stock |
|
0.030 - 0.125 in
0.8 - 3.2 mm
|
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue