| Quantity | Unit price |
|---|---|
| 500 - 9999 | $0.1682 |
| 10000 - 24999 | $0.158 |
| 25000 + | $0.1481 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Length | 11.1 mm |
|---|---|
| Base Length | 0.437 in |
| Base Width | 0.375 in |
| Base Width | 9.5 mm |
| Compatible Cable Diameter Range | 7.6 mm |
| Compatible Cable Diameter Range | 0.300 in |
| Compatible Hole Diameter | 6.4 mm |
| Compatible Hole Diameter | 0.250 in |
| Compatible Panel Thickness Range | 0.8 - 3.2 mm |
| Compatible Panel Thickness Range | 0.030 - 0.125 in |
| Maximum Compatible Cable Diameter | 7.6 mm |
| Maximum Compatible Cable Diameter | 0.300 in |
| Maximum Compatible Panel Thickness | 0.125 in |
| Maximum Compatible Panel Thickness | 3.2 mm |
| Maximum Operating Temperature | 185 °F |
| Maximum Operating Temperature | 85 °C |
| Minimum Compatible Panel Thickness | 0.8 mm |
| Minimum Compatible Panel Thickness | 0.030 in |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Operating Temperature Range | -40 - 185 °F |
| Operating Temperature Range | -40 - 85 °C |
| Overall Height | 11.1 mm |
| Overall Height | 0.437 in |
| Overall Width | 0.375 in |
| Overall Width | 9.5 mm |
| Adjustability | Fixed |
| Colour | Black |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Mounting Method | Push In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue