Menu Search

Wire Saddles - Push In/Nylon

In stock

Our push in split routing wire saddle clamps are designed to allow bundles to be loaded by separating the clip at the base whereby the clamp cannot be removed without removing the clip from the blind side of the application. These components are available in various colors and are manufactured in nylon 6/6.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Compatible Panel Thickness Range Compatible Cable Diameter Range View
$0.1586 - $0.1902 Request the lead time here
0.028 - 0.079 in
0.079 in
$0.1586 - $0.1902 Request the lead time here
0.028 - 0.079 in
0.079 in
$0.1586 - $0.1902 1500 In stock
0.028 - 0.079 in
0.079 in
$0.1586 - $0.1902 Request the lead time here
0.028 - 0.079 in
0.079 in
$0.1347 - $0.1527 4000 In stock
0.250 in
0.030 - 0.125 in
0.300 in
$0.2706 - $0.3612 Request the lead time here
0.250 in
0.030 - 0.125 in
0.500 in
$0.2462 - $0.3284 1000 In stock
0.250 in
0.030 - 0.125 in
0.500 in
$0.1223 - $0.1391 1000 In stock
0.250 in
0.030 - 0.125 in
0.300 in
23SWRC250375 $0.1347 - $0.1527 500 In stock
0.250 in
0.030 - 0.125 in
0.300 in
$0.2078 - $0.2493 Request the lead time here
$0.1481 - $0.1682 Request the lead time here
0.250 in
0.030 - 0.125 in
0.300 in
$0.2033 - $0.2444 1000 In stock
$0.1868 - $0.2241 45000 In stock
$0.2072 - $0.3108 2000 In stock
$0.2061 - $0.309 11000 In stock
Split Plug In Cable Clamp 2.0 mm 0.250 in Grey Nylon 6/6

101001000202

Price Range
$0.1902 - $0.1586

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.079 in
  • Compatible Panel Thickness Range
    0.028 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.079 in
  • Maximum Compatible Panel Thickness
    0.079 in
  • Minimum Compatible Panel Thickness
    0.028 in
Split Plug In Cable Clamp 2.0 mm 0.250 in Grey Nylon 6/6

101003000202

Price Range
$0.1902 - $0.1586

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.079 in
  • Compatible Panel Thickness Range
    0.028 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.079 in
  • Maximum Compatible Panel Thickness
    0.079 in
  • Minimum Compatible Panel Thickness
    0.028 in
Split Plug In Cable Clamp 2.0 mm 0.250 in Grey Nylon 6/6

101002100202

Price Range
$0.1902 - $0.1586

Stock Levels
1500 In stock
Attributes
  • Compatible Cable Diameter Range
    0.079 in
  • Compatible Panel Thickness Range
    0.028 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.079 in
  • Maximum Compatible Panel Thickness
    0.079 in
  • Minimum Compatible Panel Thickness
    0.028 in
Split Plug In Cable Clamp 2.0 mm 0.250 in Grey Nylon 6/6

101001400202

Price Range
$0.1902 - $0.1586

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.079 in
  • Compatible Panel Thickness Range
    0.028 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.079 in
  • Maximum Compatible Panel Thickness
    0.079 in
  • Minimum Compatible Panel Thickness
    0.028 in
Split Plug In Cable Clamp 0.300 in 0.250 in Black Nylon 6/6

23SWRC250250B

Price Range
$0.1527 - $0.1347

Stock Levels
4000 In stock
Attributes
  • Base Length
    0.437 in
  • Base Width
    0.375 in
  • Compatible Cable Diameter Range
    0.300 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.030 - 0.125 in
Split Plug In Cable Clamp 0.500 in 0.250 in Black Nylon 6/6

23SWRC250500B

Price Range
$0.3612 - $0.2706

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.437 in
  • Base Width
    0.375 in
  • Compatible Cable Diameter Range
    0.500 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.030 - 0.125 in
Split Plug In Cable Clamp 0.500 in 0.250 in Natural Nylon 6/6

23SWRC250500

Price Range
$0.3284 - $0.2462

Stock Levels
1000 In stock
Attributes
  • Base Length
    0.437 in
  • Base Width
    0.375 in
  • Compatible Cable Diameter Range
    0.500 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.030 - 0.125 in
Split Plug In Cable Clamp 0.300 in 0.250 in Natural Nylon 6/6

23SWRC250250

Price Range
$0.1391 - $0.1223

Stock Levels
1000 In stock
Attributes
  • Base Length
    0.437 in
  • Base Width
    0.375 in
  • Compatible Cable Diameter Range
    0.300 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.030 - 0.125 in
Split Plug In Cable Clamp 0.375 in 0.025 in Natural Nylon 6/6

23SWRC250375

Price Range
$0.1527 - $0.1347

Stock Levels
500 In stock
Attributes
  • Base Length
    0.437 in
  • Base Width
    0.375 in
  • Compatible Cable Diameter Range
    0.300 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.030 - 0.125 in
Split Plug In Cable Clamp 15.9 mm 1.180 in 5.1 mm Nylon 6/6

SRC-10-01

Price Range
$0.2493 - $0.2078

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Overall Height
    1.177 in
  • Overall Width
    0.374 in
Split Plug In Cable Clamp 0.300 in 0.250 in Black Nylon 6/6

23SWRC250375B

Price Range
$0.1682 - $0.1481

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.437 in
  • Base Width
    0.375 in
  • Compatible Cable Diameter Range
    0.300 in
  • Compatible Hole Diameter
    0.250 in
  • Compatible Panel Thickness Range
    0.030 - 0.125 in
Split Plug In Cable Clamp 5.0 mm 22.3 mm 4.0 mm Nylon 6/6

SRC-1-01

Price Range
$0.2444 - $0.2033

Stock Levels
1000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Overall Height
    0.878 in
  • Adjustability
    Fixed
Split Plug In Cable Clamp 6.4 mm 0.750 in 3.8 mm Nylon 6/6

SRC-4-01

Price Range
$0.2241 - $0.1868

Stock Levels
45000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Overall Height
    0.752 in
  • Adjustability
    Fixed
Split Plug In Cable Clamp 12.7 mm 1.040 in 5.1 mm Nylon 6/6

SRC-8-01

Price Range
$0.3108 - $0.2072

Stock Levels
2000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Overall Height
    1.043 in
  • Overall Width
    0.374 in
Split Plug In Cable Clamp 11.1 mm 0.970 in 5.1 mm Nylon 6/6

SRC-7-01

Price Range
$0.309 - $0.2061

Stock Levels
11000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Overall Height
    0.972 in
  • Overall Width
    0.374 in