Menu Search

Webbed Adjustable Clip

In stock

These Webbed Adjustable Clips hold and adjust straps, cables, wires, and cords. The adjustable ratchet clasp secures the bundle in place. The spring at the top of the clip gives additional strain to the beam to keep it in place. The cupped base strengthens the mount and entirely conceals the hole.

Easy to install and remove as the finger grip makes it easy to install and remove and locks securely and easily; it reopens for rerouting. Ideal for use with applications including automotive, electrical, and plumbing.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
3 results
Product SKUs information
Item Code Price range Availability Maximum Compatible Hole Diameter Compatible Panel Thickness Range Compatible Cable Diameter Range View
$0.7343 - $1.0778 3500 In stock
$0.7712 - $1.1316 22000 In stock
WAC3-01A4-RT $0.3539 - $0.4022 11000 In stock
Cable Clamp Lockable Snap-Lock 26.5 mm 18.4 mm Nylon 6/6 Natural

WAC1-01

Price Range
$1.0778 - $0.7343

Stock Levels
3500 In stock
Attributes
  • Base Length
    1.043 in
  • Base Width
    0.724 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    104 °F
  • Minimum Panel Thickness
    0.02 in
Cable Clamp Lockable Snap-Lock 29.5 mm 18.4 mm Nylon 6/6 Natural

WAC2-01

Price Range
$1.1316 - $0.7712

Stock Levels
22000 In stock
Attributes
  • Base Length
    1.161 in
  • Base Width
    0.724 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    104 °F
  • Minimum Panel Thickness
    0.02 in
Cable Clamp Lockable Adhesive 0.700 in 17.8 mm Nylon 6/6 Natural

WAC3-01A4-RT

Price Range
$0.4022 - $0.3539

Stock Levels
11000 In stock
Attributes
  • Base Length
    0.874 in
  • Base Width
    0.701 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    104 °F
  • Operating Temperature Range
    104 - 185 °F