Menu Search

Vinyl Coated Aluminum P Clamp

In stock

These Vinyl Coated Aluminium P Clamps are used for cable arrangement and management. They are used to secure pipes, hoses, and other cylindrical objects to a surface. These are vinyl coated, which provides a more durable solution for vibration protection, as well as electrical insulation and corrosion resistance. It also provides a cushion between the clamp and the object being clamped.

It is easy to install by simply screwing them into the surface, which reduces the potential of cable movement or damage. It can be removed; however, the component must be unscrewed first. It has many uses, including automotive, industrial, and electrical installations.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
14 results
Product SKUs information
Item Code Price range Availability Adjustability Hole Diameter Maximum Compatible Cable Diameter Overall Width View
$1.714 - $2.5175 7000 In stock
0.205 in
0.374 in
$0.8459 - $1.2431 64192 In stock
0.205 in
0.374 in
$1.881 - $4.8649 500 In stock
0.205 in
0.5 in
$1.774 - $4.5979 1500 In stock
0.205 in
0.5 in
$1.5901 - $4.1234 Request the lead time here
0.205 in
0.5 in
$1.6492 - $4.2714 500 In stock
0.205 in
0.5 in
$0.8543 - $1.255 10000 In stock
0.205 in
0.374 in
$0.9672 - $1.4179 3000 In stock
0.205 in
0.374 in
$0.902 - $1.3232 2000 In stock
0.205 in
0.374 in
$0.8693 - $1.2754 7000 In stock
0.205 in
0.374 in
$1.3914 - $3.5894 10500 In stock
0.205 in
0.5 in
$1.688 - $4.3607 1000 In stock
0.205 in
0.5 in
$0.9701 - $1.4242 5000 In stock
0.205 in
0.374 in
$1.0087 - $1.4806 1000 In stock
0.205 in
0.374 in
P Style Cable Clamp - ; 0.625 in; 0.204 in; Aluminium Alloy; Black

NE10

Price Range
$2.5175 - $1.714

Stock Levels
7000 In stock
Attributes
  • Overall Width
    0.374 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp - ; 0.188 in; 0.204 in; Aluminium Alloy; Black

NE3

Price Range
$1.2431 - $0.8459

Stock Levels
64192 In stock
Attributes
  • Overall Width
    0.374 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp - ; 1.250 in; 0.204 in; Aluminium Alloy; Black

NE20

Price Range
$4.8649 - $1.881

Stock Levels
500 In stock
Attributes
  • Overall Width
    0.5 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp - ; 1.125 in; 0.204 in; Aluminium Alloy; Black

NE18

Price Range
$4.5979 - $1.774

Stock Levels
1500 In stock
Attributes
  • Overall Width
    0.5 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp - ; 0.750 in; 0.204 in; Aluminium Alloy; Black

NE12

Price Range
$4.1234 - $1.5901

Stock Levels
Request the lead time here
Attributes
  • Overall Width
    0.5 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp - ; 0.875 in; 0.204 in; Aluminium Alloy; Black

NE14

Price Range
$4.2714 - $1.6492

Stock Levels
500 In stock
Attributes
  • Overall Width
    0.5 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp - ; 0.250 in; 0.204 in; Aluminium Alloy; Black

NE4

Price Range
$1.255 - $0.8543

Stock Levels
10000 In stock
Attributes
  • Overall Width
    0.374 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp - ; 0.438 in; 0.204 in; Aluminium Alloy; Black

NE7

Price Range
$1.4179 - $0.9672

Stock Levels
3000 In stock
Attributes
  • Overall Width
    0.374 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp - ; 0.375 in; 0.204 in; Aluminium Alloy; Black

NE6

Price Range
$1.3232 - $0.902

Stock Levels
2000 In stock
Attributes
  • Overall Width
    0.374 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp - ; 0.313 in; 0.204 in; Aluminium Alloy; Black

NE5

Price Range
$1.2754 - $0.8693

Stock Levels
7000 In stock
Attributes
  • Overall Width
    0.374 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp - ; 0.688 in; 0.204 in; Aluminium Alloy; Black

NE11

Price Range
$3.5894 - $1.3914

Stock Levels
10500 In stock
Attributes
  • Overall Width
    0.5 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp - ; 1.000 in; 0.204 in; Aluminium Alloy; Black

NE16

Price Range
$4.3607 - $1.688

Stock Levels
1000 In stock
Attributes
  • Overall Width
    0.5 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp - ; 0.500 in; 0.204 in; Aluminium Alloy; Black

NE8

Price Range
$1.4242 - $0.9701

Stock Levels
5000 In stock
Attributes
  • Overall Width
    0.374 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black
P Style Cable Clamp - ; 0.563 in; 0.204 in; Aluminium Alloy; Black

NE9

Price Range
$1.4806 - $1.0087

Stock Levels
1000 In stock
Attributes
  • Overall Width
    0.374 in
  • Hole Diameter
    0.205 in
  • Clamp Material
    Aluminium Alloy 5052 H-32
  • Coating
    TPV
  • Colour
    Black