These Vinyl Coated Aluminium P Clamps are used for cable arrangement and management. They are used to secure pipes, hoses, and other cylindrical objects to a surface. These are vinyl coated, which provides a more durable solution for vibration protection, as well as electrical insulation and corrosion resistance. It also provides a cushion between the clamp and the object being clamped.
It is easy to install by simply screwing them into the surface, which reduces the potential of cable movement or damage. It can be removed; however, the component must be unscrewed first. It has many uses, including automotive, industrial, and electrical installations.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Adjustability | Hole Diameter | Maximum Compatible Cable Diameter | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $1.774 - $4.5979 | 1500 In stock |
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
| $1.714 - $2.5175 | 7000 In stock |
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
||
| $1.881 - $4.8649 | 500 In stock |
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
| $0.8459 - $1.2431 | 32192 In stock |
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
||
| $0.902 - $1.3232 | 2000 In stock |
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
||
| $1.5901 - $4.1234 | Request the lead time here |
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
| $1.6492 - $4.2714 | 500 In stock |
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
| $0.8543 - $1.255 | 3000 In stock |
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
||
| $0.9672 - $1.4179 | 3000 In stock |
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
||
| $1.3914 - $3.5894 | 10500 In stock |
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
| $0.9701 - $1.4242 | 7000 In stock |
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
||
| $1.0087 - $1.4806 | 1000 In stock |
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
||
| $0.8693 - $1.2754 | 2000 In stock |
|
0.205 in
5.2 mm
|
|
0.374 in
9.5 mm
|
||
| $1.688 - $4.3607 | 1000 In stock |
|
0.205 in
5.2 mm
|
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue