Unscrewing Rivets are quick release fasteners, suitable for security panels and components that need to be replaced in a hurry. They can be easily installed, tightened, loosened, and removed using a cross head screwdriver.
Our range includes several material options, including rivets made from Nylon 6/6 that have a cross drive for easy assembly or disassembly. They are ideal for use in electrical and electronic assemblies due to the good electrical insulation properties. Our Nylon range includes options that are UL94 V2 flame rated.The Nylon range extends with high-strength options made from from Impact Modified Nylon, offered with a choice of pin material. The Acetal pin option is ideal for solid or hollow materials, including; wood, concrete, metal, plactic, tile block or mortar. The Zinc Plated Steel option provides excellent thermal and electrical insulation, as well as having a high pullout force. Also available are options made from Polyamide PA6 that are suitable for larger hole diameters and offer a high retention force.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Head Diameter | Panel Thickness Range | View | |
|---|---|---|---|---|---|---|
| $0.2573 - $0.2849 | Request the lead time here |
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
0.157 in
4.0 mm
|
||
| $0.5858 - $0.6491 | 54500 In stock |
0.276 in
7.0 mm
|
0.689 in
17.5 mm
|
0.094 in
2.4 mm
|
||
| $0.2829 - $0.3135 | 1000 In stock |
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
0.157 in
4.0 mm
|
||
| $0.2439 - $0.3012 | 33000 In stock |
0.252 in
6.4 mm
|
0.705 in
17.9 mm
|
0.142 in
3.6 mm
|
||
| $0.3405 - $0.3773 | 46000 In stock |
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
0.157 in
4.0 mm
|
||
| $0.1497 - $0.2054 | 7000 In stock |
0.250 in
6.4 mm
|
0.437 in
11.1 mm
|
0.250 in
6.4 mm
|
||
| $0.1685 - $0.2079 | Request the lead time here |
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
0.157 in
4.0 mm
|
||
| $0.3743 - $0.4146 | 1000 In stock |
0.252 in
6.4 mm
|
0.594 in
15.1 mm
|
0.157 in
4.0 mm
|
||
| $0.1359 - $0.1865 | 12000 In stock |
0.250 in
6.4 mm
|
0.438 in
11.1 mm
|
0.250 in
6.4 mm
|
||
| $0.1359 - $0.1865 | 2000 In stock |
0.250 in
6.4 mm
|
0.437 in
11.1 mm
|
0.250 in
6.4 mm
|
||
| $0.1562 - $0.2142 | 1000 In stock |
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
0.251 in
6.4 mm
|
||
| $0.113 - $0.155 | 17000 In stock |
0.187 in
4.7 mm
|
0.563 in
14.3 mm
|
0.180 in
4.6 mm
|
||
| $0.1494 - $0.2051 | 3000 In stock |
0.250 in
6.4 mm
|
0.437 in
11.1 mm
|
0.251 in
6.4 mm
|
||
| $0.171 - $0.2346 | 20000 In stock |
0.250 in
6.4 mm
|
0.625 in
15.9 mm
|
0.251 in
6.4 mm
|
||
| $0.1494 - $0.2051 | Request the lead time here |
0.250 in
6.4 mm
|
0.562 in
14.3 mm
|
0.251 in
6.4 mm
|
||
| $0.1632 - $0.2237 | 1000 In stock |
0.250 in
6.4 mm
|
0.437 in
11.1 mm
|
0.251 in
6.4 mm
|
||
| $0.113 - $0.155 | 5000 In stock |
0.187 in
4.7 mm
|
0.437 in
11.1 mm
|
0.180 in
4.6 mm
|
||
| $0.113 - $0.155 | 258000 In stock |
0.187 in
4.7 mm
|
0.625 in
15.9 mm
|
0.180 in
4.6 mm
|
||
| $0.4526 - $0.6222 | Request the lead time here |
|
0.63 in
16.0 mm
|
0.157 - 0.276 in
4.0 - 7.0 mm
|
||
| $0.3543 - $0.4904 | Request the lead time here |
|
0.591 in
15.0 mm
|
0.079 - 0.315 in
2.0 - 8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue