Menu Search

Threaded Square Tube Inserts

In stock

Threaded Square Tube Inserts, or simply Square Thread Inserts, are used to protect assemblies from the shear edge of the tube and provide an aesthetically pleasing appearance. The threaded tube inserts have an internal thread that can accommodate components, such as leveling feet, tilt glides or castors.

Ideal for adjustable leveling mounts and feet, and ribbed to accommodate multiple gauges.

  • Material: Steel, Nylon, High-density polyethylene (HDPE)
  • Colour: Natural, , Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Colour Material Compatible Tube Gauge View
$0.7604 - $2.2448 Request the lead time here
M10
Black
HDPE
1-1.5
$1.2348 - $3.6189 Request the lead time here
M10
Black
HDPE
1-1.5
$0.6909 - $2.0289 Request the lead time here
M10
Black
HDPE
1-1.5
$0.8181 - $2.4059 188 In stock
M8
Black
HDPE
1-1.5
$1.1436 - $3.3453 Request the lead time here
M10
Black
HDPE
1-1.5
  • of 5
Threaded Insert M10 40.0 mm 20.0 mm HDPE Black

498601

Price Range
$2.2448 - $0.7604

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M10
  • Colour
    Black
  • Material
    HDPE
Threaded Insert M10 60.0 mm 30.0 mm HDPE Black

498609

Price Range
$3.6189 - $1.2348

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M10
  • Colour
    Black
  • Material
    HDPE
Threaded Insert M10 30.0 mm 20.0 mm HDPE Black

498599

Price Range
$2.0289 - $0.6909

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M10
  • Colour
    Black
  • Material
    HDPE
Threaded Insert M8 40.0 mm 30.0 mm HDPE Black

498602

Price Range
$2.4059 - $0.8181

Stock Levels
188 In stock
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M8
  • Colour
    Black
  • Material
    HDPE
Threaded Insert M10 50.0 mm 30.0 mm HDPE Black

498607

Price Range
$3.3453 - $1.1436

Stock Levels
Request the lead time here
Attributes
  • Maximum Compatible Wall Thickness
    0.059 in
  • Compatible Tube Gauge
    1-1.5
  • Thread Size
    M10
  • Colour
    Black
  • Material
    HDPE