Quantity | Unit price |
---|---|
1 - 499 | $5.6996 |
500 - 999 | $2.8613 |
1000 - 4999 | $1.1424 |
5000 - 49999 | $0.5064 |
50000 - 99999 | $0.4839 |
100000 - 149999 | $0.4589 |
150000 + | $0.4316 |
Internal Distance Across Flats | 7 mm |
---|---|
Internal Distance Across Flats | 0.276 in |
Nominal Head Size | 10 mm |
Nominal Head Size | 0.394 in |
Overall Diameter | 17 mm |
Overall Diameter | 0.669 in |
Overall Height | 16.5 mm |
Overall Height | 0.650 in |
Threaded Length | 9 mm |
Threaded Length | 0.354 in |
Compatible Thread Sizes (All) | M12 x 1.5 |
Compatible Thread Standard (All) | Metric |
Material | Nylon |
Colour | Yellow |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue