Menu Search

Threaded Round Tube Inserts

In stock

Threaded Round Tube Ends, also known as Threaded Tube Inserts, have an internal thread to accommodate adjustable leveling feet, tilt glides and casters.

Our threaded tube range has various Round Tubing Inserts to choose from, including; all-metal Round Tube Inserts made from Steel with a Zinc Plated finish. The metal ribs lock onto the inside of round tubes. Also available are; Round Threaded Tube Inserts made from High Density Polyethylene (HDPE) with a Zinc Plated Steel threaded insert. They are black in appearance and the rib accommodates multiple gages.These are suitable for use indoors and outdoors. They also offer a high load rating that is ideal for machinery use.

  • Material: Steel, Nylon, High-density polyethylene (HDPE)
  • Colour: Natural, Black, Zinc

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
68 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Colour Material Compatible Tube Gauge View
$0.3956 - $1.0983 Request the lead time here
1/4-20
Black
HDPE
18
$14.6265 - $28.4328 Request the lead time here
3/8-16
Black
Glass Filled Nylon
16
$17.2574 - $33.5493 Request the lead time here
1/2-13
Black
Glass Filled Nylon
16
$17.2574 - $33.5493 Request the lead time here
1/2-13
Black
Glass Filled Nylon
12
$0.4871 - $0.9453 8375 In stock
1/4-20
Black
HDPE
16-18
$0.6263 - $1.2158 1996 In stock
5/16-18
Black
HDPE
16-18
$0.7973 - $1.5518 Request the lead time here
5/16-20
Black
HDPE
10-11
$0.8643 - $1.676 2621 In stock
3/8-16
Black
HDPE
16-18
$1.0245 - $1.9944 2850 In stock
3/8-16
Black
HDPE
16-18
$1.5384 - $3.0017 1336 In stock
3/8-16
Black
HDPE
14-16
$1.7997 - $11.0283 2000 In stock
1/4 - 20
Steel
16-18
$2.351 - $14.3534 2379 In stock
5/16 - 18
Steel
16-18
$2.5326 - $16.377 4520 In stock
3/8 - 16
Steel
16-18
$14.9405 - $30.7547 Request the lead time here
M16
Black
Glass Filled Nylon
$15.7127 - $32.339 Request the lead time here
M10
Black
Glass Filled Nylon
$15.9057 - $32.7348 24 In stock
M10
Black
Glass Filled Nylon
$0.9972 - $2.7759 Request the lead time here
1/4-20
Natural
HDPE
16
$0.5432 - $1.0523 11579 In stock
1/4-20
Black
HDPE
10-11
$0.5942 - $1.1562 3375 In stock
5/16-18
Black
HDPE
12-14
$0.816 - $1.5876 460 In stock
3/8-16
Black
HDPE
16-18
  • of 4
Round Glide - ; Thread Size - 1/4-20 ;

LRT1100B

Price Range
$1.0983 - $0.3956

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    18
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Round Glide - ; Thread Size - 3/8-16 ;

RDH0100A

Price Range
$28.4328 - $14.6265

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    3/8-16
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 1/2-13 ;

RDH0350A

Price Range
$33.5493 - $17.2574

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    1/2-13
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 1/2-13 ;

RDH0550A

Price Range
$33.5493 - $17.2574

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    12
  • Thread Size
    1/2-13
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
Round Glide - ; Thread Size - 1/4-20 ;

RDM0150A

Price Range
$0.9453 - $0.4871

Stock Levels
8375 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM0350A

Price Range
$1.2158 - $0.6263

Stock Levels
1996 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16-18
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-20 ;

RDM0550A

Price Range
$1.5518 - $0.7973

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    10-11
  • Thread Size
    5/16-20
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8-16 ;

RDM0750A

Price Range
$1.676 - $0.8643

Stock Levels
2621 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8-16
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8-16 ;

RDM1100A

Price Range
$1.9944 - $1.0245

Stock Levels
2850 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8-16
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8-16 ;

RDM2050A

Price Range
$3.0017 - $1.5384

Stock Levels
1336 In stock
Attributes
  • Compatible Tube Gauge
    14-16
  • Thread Size
    3/8-16
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 1/4 - 20 ;

TAR010A

Price Range
$11.0283 - $1.7997

Stock Levels
2000 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    1/4 - 20
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated
Round Glide - ; Thread Size - 5/16 - 18 ;

TAR230A

Price Range
$14.3534 - $2.351

Stock Levels
2379 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    5/16 - 18
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated
Round Glide - ; Thread Size - 3/8 - 16 ;

TAR460A

Price Range
$16.377 - $2.5326

Stock Levels
4520 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8 - 16
  • Material
    Steel
  • Full Material
    Steel
  • Finish
    Zinc Plated
Round Glide - ; Thread Size - M16 ;

1286379

Price Range
$30.7547 - $14.9405

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - M10 ;

1286383

Price Range
$32.339 - $15.7127

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - M10 ;

1286387

Price Range
$32.7348 - $15.9057

Stock Levels
24 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Material
    Glass Filled Nylon
  • Full Material
    Glass Filled Polyamide;Brass
  • Insert Material
    Brass
Round Glide - ; Thread Size - 1/4-20 ;

LRT1130A

Price Range
$2.7759 - $0.9972

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Gauge
    16
  • Thread Size
    1/4-20
  • Colour
    Natural
  • Material
    HDPE
  • Full Material
    High Density Polyethylene
Round Glide - ; Thread Size - 1/4-20 ;

RDM0250A

Price Range
$1.0523 - $0.5432

Stock Levels
11579 In stock
Attributes
  • Compatible Tube Gauge
    10-11
  • Thread Size
    1/4-20
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 5/16-18 ;

RDM0450A

Price Range
$1.1562 - $0.5942

Stock Levels
3375 In stock
Attributes
  • Compatible Tube Gauge
    12-14
  • Thread Size
    5/16-18
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel
Round Glide - ; Thread Size - 3/8-16 ;

RDM0650A

Price Range
$1.5876 - $0.816

Stock Levels
460 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Thread Size
    3/8-16
  • Colour
    Black
  • Material
    HDPE
  • Full Material
    High Density Polyethylene;Steel