Menu Search

Threaded O-ring Plugs - UNF Threads

In stock

Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: PP, LDPE, HDPE, Nylon
  • Colour: Yellow, Red, Natural
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$1.2855 - $17.0088 Request the lead time here
$1.0475 - $13.8627 Request the lead time here
$0.6957 - $9.2171 Request the lead time here
$1.3865 - $18.3608 Request the lead time here
$0.7202 - $9.537 177 In stock
$0.3032 - $3.9879 5390 In stock
$0.3522 - $4.6409 613 In stock
$0.7535 - $9.9812 222 In stock
$0.497 - $6.5997 183 In stock
$0.2751 - $3.6614 9183 In stock
$0.9468 - $12.5229 22 In stock
$0.2159 - $2.8686 Request the lead time here
7/16-24
$0.3218 - $4.2677 10110 In stock
$0.2159 - $2.8686 20901 In stock
$0.6717 - $8.885 500 In stock
$0.2286 - $3.0317 8750 In stock
$0.5343 - $7.0659 400 In stock
$0.5039 - $6.6929 4530 In stock
$0.8795 - $11.6369 240 In stock
$0.4617 - $6.1101 1400 In stock
  • of 2
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 1-5/16-12 ; Threaded

BL12M

Price Range
$17.0088 - $1.2855

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 1-3/16-12 ; Threaded

BL11C

Price Range
$13.8627 - $1.0475

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 7/16-20 ; Threaded

BL3I

Price Range
$9.2171 - $0.6957

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 1-5/8-12 ; Threaded

BL13C

Price Range
$18.3608 - $1.3865

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 9/16-18 ; Threaded

BL5N

Price Range
$9.537 - $0.7202

Stock Levels
177 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
Threaded O-Ring Plug UNF Threads 3/4 - 16 in UNF 25.9 mm HDPE Red

BLM7B

Price Range
$3.9879 - $0.3032

Stock Levels
5390 In stock
Attributes
  • Head Height
    0.406 in
  • Overall Diameter
    1.02 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Red
  • Material
    HDPE
Threaded O-Ring Plug UNF Threads 7/8 - 14 in UNF 29.4 mm HDPE Red

BLM8B

Price Range
$4.6409 - $0.3522

Stock Levels
613 In stock
Attributes
  • Head Height
    0.313 in
  • Overall Diameter
    1.16 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Red
  • Material
    HDPE
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; ;

BL10I

Price Range
$9.9812 - $0.7535

Stock Levels
222 In stock
Attributes
  • Head Height
    0.250 in
  • Overall Diameter
    1.310 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Yellow
  • Material
    PP
Threaded Plug UNF Threads 1 3/16 - 12 in UNF 38.1 mm HDPE Red

BLM11B

Price Range
$6.5997 - $0.497

Stock Levels
183 In stock
Attributes
  • Head Height
    0.344 in
  • Overall Diameter
    1.5 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Red
  • Material
    HDPE
Threaded O-Ring Plug UNF Threads 5/8 - 18 in UNF 20.8 mm HDPE Red

BLM6B

Price Range
$3.6614 - $0.2751

Stock Levels
9183 In stock
Attributes
  • Head Height
    0.313 in
  • Overall Diameter
    0.82 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Red
  • Material
    HDPE
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; ;

BL13D

Price Range
$12.5229 - $0.9468

Stock Levels
22 In stock
Attributes
  • Head Height
    0.300 in
  • Overall Diameter
    1.880 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Yellow
  • Material
    PP
Threaded O-Ring Plug UNF Threads 7/16-24 in 16.8 mm HDPE Red

BLM3-24B

Price Range
$2.8686 - $0.2159

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.281 in
  • Overall Diameter
    0.66 in
  • Overall Height
    0.625 in
  • Compatible Thread Sizes (All)
    7/16-24
  • Compatible Thread Standard
    UNF Threads
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; ;

BL3L

Price Range
$4.2677 - $0.3218

Stock Levels
10110 In stock
Attributes
  • Head Height
    0.180 in
  • Overall Diameter
    0.620 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Yellow
  • Material
    PP
Threaded O-Ring Plug UNF Threads 7/16 - 20 in UNF 16.8 mm HDPE Red

BLM3B

Price Range
$2.8686 - $0.2159

Stock Levels
20901 In stock
Attributes
  • Head Height
    0.281 in
  • Overall Diameter
    0.66 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Red
  • Material
    HDPE
Threaded O-Ring Plug UNF Threads 1 7/8 - 12 in UNF 55.5 mm HDPE Red

BLM14B

Price Range
$8.885 - $0.6717

Stock Levels
500 In stock
Attributes
  • Head Height
    0.344 in
  • Overall Diameter
    2.188 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Red
  • Material
    HDPE
Threaded O-Ring Plug UNF Threads 1/2 - 20 in UNF 18.5 mm HDPE Red

BLM4B

Price Range
$3.0317 - $0.2286

Stock Levels
8750 In stock
Attributes
  • Head Height
    0.313 in
  • Overall Diameter
    0.73 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Red
  • Material
    HDPE
Threaded Plug UNF Threads 1 5/16 - 12 in UNF 44.2 mm HDPE Red

BLM12B

Price Range
$7.0659 - $0.5343

Stock Levels
400 In stock
Attributes
  • Head Height
    0.344 in
  • Overall Diameter
    1.74 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Red
  • Material
    HDPE
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; ;

BL7J

Price Range
$6.6929 - $0.5039

Stock Levels
4530 In stock
Attributes
  • Head Height
    0.190 in
  • Overall Diameter
    0.940 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Yellow
  • Material
    PP
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; ;

BL12H

Price Range
$11.6369 - $0.8795

Stock Levels
240 In stock
Attributes
  • Head Height
    0.290 in
  • Overall Diameter
    1.610 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Yellow
  • Material
    PP
Threaded Plug UNF Threads 1 1/16 - 12 in UNF 36.8 mm HDPE Red

BLM10B

Price Range
$6.1101 - $0.4617

Stock Levels
1400 In stock
Attributes
  • Head Height
    0.313 in
  • Overall Diameter
    1.45 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Red
  • Material
    HDPE