Quantity | Unit price |
---|---|
1 - 499 | $8.9748 |
500 - 999 | $4.4757 |
1000 - 4999 | $1.7928 |
5000 - 49999 | $0.7946 |
50000 - 99999 | $0.7563 |
100000 - 149999 | $0.7157 |
150000 + | $0.6774 |
Head Height | 6.9 mm |
---|---|
Head Height | 0.270 in |
Head Width | 10.9 mm |
Head Width | 0.430 in |
Overall Diameter | 10.9 mm |
Overall Diameter | 0.430 in |
Overall Height | 15.7 mm |
Overall Height | 0.620 in |
Threaded Length | 9.9 mm |
Threaded Length | 0.390 in |
Compatible Thread Sizes (All) | 7/16-20 |
Compatible Thread Standard (All) | UNF |
Colour | Natural |
Material | Nylon |
Special Features | Threaded |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue