Menu Search

Threaded O-ring Plugs - UNF Threads

In stock

Threaded O-ring Plugs for UNF Threads include a compressed flange lip and an O-ring (optional) to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a hex wrench, screwdriver, or hand. Often used on flat-faced hydraulic fittings, it is recommended when strength and resistance are desired as it can withstand temperatures that range from -40F to 230F | -40C to 110C. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: PP, LDPE, HDPE, Nylon
  • Colour: Yellow, Red, Natural
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
31 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes (All) View
$0.4476 - $2.7351 1744 In stock
$0.8253 - $2.0663 247 In stock
$0.4085 - $2.496 Request the lead time here
$1.1495 - $2.8748 Request the lead time here
$1.0761 - $2.6967 2434 In stock
Request the lead time here
$0.7901 - $4.8278 177 In stock
$1.4082 - $3.5108 Request the lead time here
$0.8151 - $4.9808 291 In stock
$1.5206 - $3.816 Request the lead time here
$0.8909 - $2.2236 Request the lead time here
  • of 2
Threaded O-Ring Plug UNF Threads 1 - 14 in UNF 31.7 mm HDPE Red

BLM9B

Price Range
$2.7351 - $0.4476

Stock Levels
1744 In stock
Attributes
  • Head Height
    0.313 in
  • Overall Diameter
    1.25 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Red
  • Material
    HDPE
UNF Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; ;

BL10I

Price Range
$2.0663 - $0.8253

Stock Levels
247 In stock
Attributes
  • Head Height
    0.250 in
  • Overall Diameter
    1.310 in
  • Compatible Thread Standard
    UNF Threads
  • Colour
    Yellow
  • Material
    PP
Threaded Protection Plug - Compatible Thread Standard - UNC Threads ; ;

BL4B

Price Range
$2.496 - $0.4085

Stock Levels
Request the lead time here
Attributes
  • Head Height
    0.281 in
  • Overall Diameter
    0.687 in
  • Compatible Thread Standard
    UNC Threads
  • Colour
    Black
  • Material
    PP
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 1-3/16-12 ; Threaded

BL11C

Price Range
$2.8748 - $1.1495

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 1-1/16-12 ; Threaded

BL10M

Price Range
$2.6967 - $1.0761

Stock Levels
2434 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 7/16-20 ; Threaded

BL3I


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 9/16-18 ; Threaded

BL5N

Price Range
$4.8278 - $0.7901

Stock Levels
177 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 1-5/16-12 ; Threaded

BL12M

Price Range
$3.5108 - $1.4082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 3/4-16 ; Threaded

BL7G

Price Range
$4.9808 - $0.8151

Stock Levels
291 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 1-5/8-12 ; Threaded

BL13C

Price Range
$3.816 - $1.5206

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon
Threaded O-Ring Plug - Compatible Thread Standard - UNF Threads ; Compatible Thread Sizes - 7/8-14 ; Threaded

BL8P

Price Range
$2.2236 - $0.8909

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon