Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
71 results
Product SKUs information
Item Code Price range Availability Inside Diameter Compatible Thread Sizes (All) View
$0.0734 - $0.425 38270 In stock
0.802 in
13/16-16
$0.1091 - $0.6315 5100 In stock
1.172 in
1-3/16-12
$0.066 - $0.3818 160936 In stock
0.74 in
3/4-16
$0.0396 - $0.2291 Request the lead time here
0.364 in
3/8-24
$0.3006 - $1.7399 Request the lead time here
1.871 in
1-7/8-12
$0.1239 - $0.7167 6094 In stock
1.302 in
1-5/16-12
$0.1583 - $0.9155 Request the lead time here
1.432 in
1-7/16-12
$0.1239 - $0.7167 4670 In stock
1.302 in
1-5/16-12
$0.3717 - $2.151 50 In stock
2.491 in
2-1/2-12
$0.0789 - $0.4572 6503 In stock
0.873 in
7/8-14
$0.0996 - $0.5768 14255 In stock
1.053 in
1-1/16-12
  • of 4
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 13/16-16 ; Blue

TS9A

Price Range
$0.425 - $0.0734

Stock Levels
38270 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    13/16-16
  • Inside Diameter
    0.802 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-3/16-12 ; Natural

TS13B

Price Range
$0.6315 - $0.1091

Stock Levels
5100 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    1-3/16-12
  • Inside Diameter
    1.172 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 3/4-16 ; Blue

TS8A

Price Range
$0.3818 - $0.066

Stock Levels
160936 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/4-16
  • Inside Diameter
    0.74 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 3/8-24 ; Natural

TS3B

Price Range
$0.2291 - $0.0396

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    3/8-24
  • Inside Diameter
    0.364 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-7/8-12 ; Natural

TS24B

Price Range
$1.7399 - $0.3006

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1-7/8-12
  • Inside Diameter
    1.871 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-5/16-12 ; Blue

TS16A

Price Range
$0.7167 - $0.1239

Stock Levels
6094 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-5/16-12
  • Inside Diameter
    1.302 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-7/16-12 ; Blue

TS17A

Price Range
$0.9155 - $0.1583

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Fitting Style
    Push Fit
  • Compatible Thread Sizes (All)
    1-7/16-12
  • Inside Diameter
    1.432 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-5/16-12 ; Natural

TS16B

Price Range
$0.7167 - $0.1239

Stock Levels
4670 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1-5/16-12
  • Inside Diameter
    1.302 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 2-1/2-12 ; Blue

TS32A

Price Range
$2.151 - $0.3717

Stock Levels
50 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    2-1/2-12
  • Inside Diameter
    2.491 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 7/8-14 ; Blue

TS10A

Price Range
$0.4572 - $0.0789

Stock Levels
6503 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8-14
  • Inside Diameter
    0.873 in
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-1/16-12 ; Blue

TS12A

Price Range
$0.5768 - $0.0996

Stock Levels
14255 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/16-12
  • Inside Diameter
    1.053 in