Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.
Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.
Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.
Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.
The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Diameter | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|
| $0.0593 - $0.3437 | 108812 In stock |
0.675 in
17.15 mm
|
11/16-16
|
||
| $0.0789 - $0.4572 | 19662 In stock |
0.873 in
22.17 mm
|
7/8-14
|
||
| $0.0396 - $0.2291 | 10300 In stock |
0.364 in
9.25 mm
|
3/8-24
|
||
| $0.3006 - $1.7399 | 55 In stock |
1.871 in
47.52 mm
|
1-7/8-12
|
||
| $0.0512 - $0.2957 | 7450 In stock |
0.49 in
12.45 mm
|
1/2-20
|
||
| $0.048 - $0.2781 | 5200 In stock |
0.433 in
11.0 mm
|
7/16-20
|
||
| $0.1091 - $0.6315 | 8026 In stock |
1.172 in
29.77 mm
|
1-3/16-12
|
||
| $0.066 - $0.3818 | 47047 In stock |
0.74 in
18.8 mm
|
3/4-16
|
||
| $0.2192 - $1.2689 | 600 In stock |
1.668 in
42.37 mm
|
1-11/16-12
|
||
| $0.0512 - $0.2957 | 8049 In stock |
0.49 in
12.45 mm
|
1/2-20
|
||
| $0.2045 - $1.1837 | 12832 In stock |
1.615 in
41.02 mm
|
1-5/8-12
|
||
| $0.0825 - $0.4767 | 46000 In stock |
0.986 in
25.04 mm
|
1-14
|
||
| TS21A | $0.2192 - $1.2689 | 513 In stock |
1.668 in
42.37 mm
|
1-11/16-12
|
|
| $0.0531 - $0.3074 | 21156 In stock |
0.551 in
14.0 mm
|
9/16-18
|
||
| $0.0734 - $0.425 | 9000 In stock |
0.802 in
20.37 mm
|
13/16-16
|
||
| $0.0789 - $0.4572 | 6503 In stock |
0.873 in
22.17 mm
|
7/8-14
|
||
| $0.3006 - $1.7399 | Request the lead time here |
1.871 in
47.52 mm
|
1-7/8-12
|
||
| $0.0531 - $0.3074 | 50630 In stock |
0.551 in
14.0 mm
|
9/16-18
|
||
| $0.1583 - $0.9155 | Request the lead time here |
1.432 in
36.37 mm
|
1-7/16-12
|
||
| $0.0396 - $0.2291 | Request the lead time here |
0.364 in
9.25 mm
|
3/8-24
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue