Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
178 results
Product SKUs information
Item Code Price range Availability Base Material Thread Size Stud Material Colour Base Height Thread Length Base Diameter View
$2.00 - $7.00 5124 In stock
Nylon
1/4-20
Carbon Steel
Black
0.375 in
1.500 in
1.375 in
$1.90 - $8.40 3929 In stock
PP
5/16-18
Carbon Steel
Black
0.394 in
1.500 in
1.181 in
$1.10 - $4.00 1187 In stock
Nylon
1/4-20
Carbon Steel
Natural
0.236 in
1.000 in
0.748 in
$0.80 - $3.70 6396 In stock
Nylon
1/4-20
Carbon Steel
Natural
0.236 in
1.500 in
0.945 in
$1.10 - $3.40 1004 In stock
Nylon
1/4-20
Carbon Steel
Black
0.375 in
1.000 in
1.000 in
$1.40 - $3.60 1068 In stock
Nylon
5/16-18
Carbon Steel
Black
0.375 in
1.000 in
1.000 in
$1.10 - $3.60 11862 In stock
Nylon
5/16-18
Carbon Steel
Black
0.375 in
0.750 in
1.000 in
$1.10 - $3.60 10676 In stock
Nylon
5/16-18
Carbon Steel
Black
0.375 in
0.750 in
1.000 in
$1.60 - $7.00 4845 In stock
PP
1/4-20
Carbon Steel
Black
0.394 in
0.750 in
0.984 in
$1.70 - $6.70 984 In stock
Nylon
5/16-18
Carbon Steel
Black
0.375 in
2.000 in
1.375 in
$1.10 - $4.00 10742 In stock
Nylon
1/4-20
Carbon Steel
Natural
0.236 in
1.000 in
0.866 in
$0.69 - $2.76 2496 In stock
Nylon
1/4-20
Carbon Steel
Natural
0.236 in
2.000 in
1.063 in
$0.80 - $3.10 1920 In stock
Nylon
1/4-20
Carbon Steel
Black
0.375 in
1.750 in
1.000 in
$1.23 - $4.23 Request the lead time here
PE
M6
Black
0.984 in
0.984 in
$1.1864 - $5.8487 Request the lead time here
LDPE
M8
Black
0.315 in
0.591 in
1.181 in
$1.31 - $5.48 Request the lead time here
PE
M10
Black
0.787 in
1.732 in
$1.28 - $5.28 Request the lead time here
PE
M8
Black
1.457 in
0.984 in
$1.68 - $4.68 Request the lead time here
PP
M8
Black
0.984 in
0.984 in
  • of 9
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 34.9 mm | 1.375 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Nylon;Low Carbon Steel

AFG2045A

Price Range
$7.00 - $2.00

Stock Levels
5124 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    1.500 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 30 mm | 1.181 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low Carbon Steel

AFP30110A

Price Range
$8.40 - $1.90

Stock Levels
3929 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Thread Size
    5/16-18
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 19 mm | 0.748 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFH1015A

Price Range
$4.00 - $1.10

Stock Levels
1187 In stock
Attributes
  • Base Diameter
    0.748 in
  • Base Height
    0.236 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 24 mm | 0.945 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Nylon;Low Carbon Steel

AFH1035A

Price Range
$3.70 - $0.80

Stock Levels
6396 In stock
Attributes
  • Base Diameter
    0.945 in
  • Base Height
    0.236 in
  • Thread Length
    1.500 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFJ1020A

Price Range
$3.40 - $1.10

Stock Levels
1004 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFJ1060A

Price Range
$3.60 - $1.40

Stock Levels
1068 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.000 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 19.1 mm | 0.750 in ; Full Material - Nylon;Low Carbon Steel

AFG1010A

Price Range
$3.60 - $1.10

Stock Levels
11862 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    0.750 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 19.1 mm | 0.750 in ; Full Material - Nylon;Low Carbon Steel

AFG2010A

Price Range
$3.60 - $1.10

Stock Levels
10676 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    0.750 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25 mm | 0.984 in ; Thread Length - 19.1 mm | 0.750 in ; Full Material - Polypropylene;Low Carbon Steel

AFP25100A

Price Range
$7.00 - $1.60

Stock Levels
4845 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Height
    0.394 in
  • Thread Length
    0.750 in
  • Thread Size
    1/4-20
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 34.9 mm | 1.375 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFG2075A

Price Range
$6.70 - $1.70

Stock Levels
984 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    2.000 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 22 mm | 0.866 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFH1025A

Price Range
$4.00 - $1.10

Stock Levels
10742 In stock
Attributes
  • Base Diameter
    0.866 in
  • Base Height
    0.236 in
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 27 mm | 1.063 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFH1045A

Price Range
$2.76 - $0.69

Stock Levels
2496 In stock
Attributes
  • Base Diameter
    1.063 in
  • Base Height
    0.236 in
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 44.5 mm | 1.750 in ; Full Material - Nylon;Low Carbon Steel

AFJ1040A

Price Range
$3.10 - $0.80

Stock Levels
1920 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.750 in
  • Thread Size
    1/4-20
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - M6 ; ; Base Diameter - 25.0 mm | 0.984 in ; Material - PE

498655

Price Range
$4.23 - $1.23

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    0.984 in
  • Thread Size
    M6
  • Base Material
    PE
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 30.0 mm | 1.181 in

499361

Price Range
$5.8487 - $1.1864

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.315 in
  • Thread Length
    0.591 in
  • Thread Size
    M8
  • Base Material
    LDPE
Stud Mount Leveling Feet - Thread Size - M10 ; ; Base Diameter - 44.0 mm | 1.732 in ; Material - PE

499810

Price Range
$5.48 - $1.31

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.732 in
  • Thread Length
    0.787 in
  • Thread Size
    M10
  • Base Material
    PE
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; ; Base Diameter - 25.0 mm | 0.984 in ; Material - PE

498656

Price Range
$5.28 - $1.28

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    1.457 in
  • Thread Size
    M8
  • Base Material
    PE
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M8 25.0 mm Black

497509

Price Range
$4.68 - $1.68

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    0.984 in
  • Thread Size
    M8
  • Base Material
    PP
  • Colour
    Black