Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
157 results
Product SKUs information
Item Code Price range Availability Base Material Thread Size Stud Material Colour Base Height Thread Length Base Diameter View
$1.90 - $6.10 321 In stock
Nylon
5/16-18
Carbon Steel
Natural
0.438 in
2.000 in
1.125 in
$2.00 - $6.10 188 In stock
Nylon
3/8-16
Carbon Steel
Natural
0.531 in
2.000 in
1.750 in
$3.40 - $14.70 4798 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
4.000 in
1.890 in
$2.00 - $7.00 706 In stock
Nylon
3/8-16
Carbon Steel
Black
0.690 in
3.000 in
1.688 in
$1.90 - $5.60 1814 In stock
Nylon
3/8-16
Carbon Steel
Natural
0.500 in
1.000 in
1.300 in
$2.20 - $9.30 5500 In stock
PP
5/16-18
Carbon Steel
Black
0.394 in
1.000 in
1.890 in
$1.60 - $4.20 6061 In stock
Nylon
5/16-18
Carbon Steel
Black
0.665 in
1.500 in
1.000 in
$2.80 - $12.10 3281 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
2.000 in
1.500 in
$2.00 - $9.20 3500 In stock
PP
5/16-18
Carbon Steel
Black
0.394 in
1.500 in
1.500 in
$2.50 - $10.90 1770 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
1.500 in
1.500 in
$2.20 - $9.80 1557 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
1.000 in
1.500 in
$3.10 - $13.70 3079 In stock
PP
3/8-16
Carbon Steel
Black
0.394 in
4.000 in
1.181 in
$1.1864 - $5.8487 Request the lead time here
LDPE
M8
Black
0.315 in
0.591 in
1.181 in
$1.31 - $5.48 Request the lead time here
PE
M10
Black
0.787 in
1.732 in
$1.68 - $4.68 Request the lead time here
PP
M8
Black
0.984 in
0.984 in
$1.23 - $4.23 Request the lead time here
PE
M6
Black
0.984 in
0.984 in
$1.28 - $5.28 Request the lead time here
PE
M8
Black
1.457 in
0.984 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 28.6 mm | 1.125 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFR1025A

Price Range
$6.10 - $1.90

Stock Levels
321 In stock
Attributes
  • Base Diameter
    1.125 in
  • Base Height
    0.438 in
  • Thread Length
    2.000 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 44.5 mm | 1.750 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Nylon;Low Carbon Steel

AFR1045A

Price Range
$6.10 - $2.00

Stock Levels
188 In stock
Attributes
  • Base Diameter
    1.750 in
  • Base Height
    0.531 in
  • Thread Length
    2.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 101.6 mm | 4.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48500A

Price Range
$14.70 - $3.40

Stock Levels
4798 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Thread Length - 76.2 mm | 3.000 in ; Full Material - Nylon;Low Carbon Steel

AFW1040A

Price Range
$7.00 - $2.00

Stock Levels
706 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    3.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 33 mm | 1.300 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Nylon;Low Carbon Steel

AFR1030A

Price Range
$5.60 - $1.90

Stock Levels
1814 In stock
Attributes
  • Base Diameter
    1.300 in
  • Base Height
    0.500 in
  • Thread Length
    1.000 in
  • Thread Size
    3/8-16
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 48 mm | 1.890 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFS48410A

Price Range
$9.30 - $2.20

Stock Levels
5500 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Thread Size
    5/16-18
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Nylon;Low Carbon Steel

AFW2050A

Price Range
$4.20 - $1.60

Stock Levels
6061 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.665 in
  • Thread Length
    1.500 in
  • Thread Size
    5/16-18
  • Base Material
    Nylon
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 50.8 mm | 2.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38200A

Price Range
$12.10 - $2.80

Stock Levels
3281 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38120A

Price Range
$9.20 - $2.00

Stock Levels
3500 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Thread Size
    5/16-18
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 38.1 mm | 1.500 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38180A

Price Range
$10.90 - $2.50

Stock Levels
1770 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.500 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 38.1 mm | 1.500 in ; Thread Length - 25.4 mm | 1.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP38170A

Price Range
$9.80 - $2.20

Stock Levels
1557 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 30 mm | 1.181 in ; Thread Length - 101.6 mm | 4.000 in ; Full Material - Polypropylene;Low Carbon Steel

AFP30220A

Price Range
$13.70 - $3.10

Stock Levels
3079 In stock
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Thread Size
    3/8-16
  • Base Material
    PP
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 30.0 mm | 1.181 in

499361

Price Range
$5.8487 - $1.1864

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.315 in
  • Thread Length
    0.591 in
  • Thread Size
    M8
  • Base Material
    LDPE
Stud Mount Leveling Feet - Thread Size - M10 ; ; Base Diameter - 44.0 mm | 1.732 in ; Material - PE

499810

Price Range
$5.48 - $1.31

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.732 in
  • Thread Length
    0.787 in
  • Thread Size
    M10
  • Base Material
    PE
  • Colour
    Black
Non-Articulated Adjustable Feet 25.0 mm M8 25.0 mm Black

497509

Price Range
$4.68 - $1.68

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    0.984 in
  • Thread Size
    M8
  • Base Material
    PP
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M6 ; ; Base Diameter - 25.0 mm | 0.984 in ; Material - PE

498655

Price Range
$4.23 - $1.23

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    0.984 in
  • Thread Size
    M6
  • Base Material
    PE
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; ; Base Diameter - 25.0 mm | 0.984 in ; Material - PE

498656

Price Range
$5.28 - $1.28

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    1.457 in
  • Thread Size
    M8
  • Base Material
    PE
  • Colour
    Black