Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
157 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material Base Diameter View
$1.80 - $6.10 889 In stock
3/8-16
Polyurethane;Low Carbon Steel
1.625 in
$1.40 - $5.30 2888 In stock
3/8-16
Low Density Polyethelyne; Low Carbon Steel
1.625 in
$1.30 - $4.60 2001 In stock
3/8-16
Low Density Polyethelyne; Low Carbon Steel
1.625 in
$1.10 - $4.60 564 In stock
1/4-20
Nylon;Low Carbon Steel
1.000 in
$2.40 - $8.40 590 In stock
3/8-16
Nylon;Low Carbon Steel
1.750 in
$2.40 - $8.40 2597 In stock
3/8-16
Polyurethane;Low Carbon Steel
1.625 in
$1.80 - $5.40 797 In stock
3/8-16
Nylon;Low Carbon Steel
1.375 in
$1.40 - $5.00 10972 In stock
1/4-20
Nylon;Low Carbon Steel
1.000 in
$1.80 - $5.90 4712 In stock
3/8-16
Nylon;Low Carbon Steel
1.375 in
$2.40 - $6.40 624 In stock
3/8-16
Nylon;Low Carbon Steel
1.375 in
$2.90 - $12.80 2735 In stock
1/2-13
Polypropylene;Low Carbon Steel
1.500 in
$2.40 - $10.40 960 In stock
5/16-18
Polypropylene;Low Carbon Steel
1.890 in
$2.90 - $12.80 248 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
$3.20 - $14.30 1705 In stock
1/2-13
Polypropylene;Low Carbon Steel
1.890 in
$1.30 - $4.60 2045 In stock
5/16-18
Nylon;Low Carbon Steel
1.125 in
$1.90 - $5.90 1137 In stock
3/8-16
Nylon;Low Carbon Steel
1.750 in
$2.40 - $10.30 1686 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
$3.20 - $14.30 4798 In stock
3/8-16
Polypropylene;Low Carbon Steel
1.890 in
$3.60 - $15.80 18 In stock
1/2-13
Polypropylene;Low Carbon Steel
1.890 in
$1.90 - $6.70 1176 In stock
3/8-16
Nylon;Low Carbon Steel
1.688 in
  • of 8
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Base Height - 11.1 mm | 0.438 in ; Material - PP;Carbon Steel

AFA1010B

Price Range
$6.10 - $1.80

Stock Levels
889 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    1.313 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Base Height - 11.1 mm | 0.438 in ; Material - LDPE;Carbon Steel

AFA1020A

Price Range
$5.30 - $1.40

Stock Levels
2888 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    2.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Base Height - 11.1 mm | 0.438 in ; Material - LDPE;Carbon Steel

AFA1010A

Price Range
$4.60 - $1.30

Stock Levels
2001 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    1.313 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 11.1 mm | 0.438 in ; Material - Nylon;Carbon Steel

AFB1010A

Price Range
$4.60 - $1.10

Stock Levels
564 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.438 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 44.5 mm | 1.750 in ; Base Height - 17.5 mm | 0.688 in ; Material - Nylon;Carbon Steel

AFD1025A

Price Range
$8.40 - $2.40

Stock Levels
590 In stock
Attributes
  • Base Diameter
    1.750 in
  • Base Height
    0.688 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Base Height - 11.1 mm | 0.438 in ; Material - PP;Carbon Steel

AFA1020B

Price Range
$8.40 - $2.40

Stock Levels
2597 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    2.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 15.1 mm | 0.594 in ; Material - Nylon;Carbon Steel

AFB1020A

Price Range
$5.40 - $1.80

Stock Levels
797 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.594 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 11.1 mm | 0.438 in ; Material - Nylon;Carbon Steel

AFB1015A

Price Range
$5.00 - $1.40

Stock Levels
10972 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.438 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 17.8 mm | 0.700 in ; Material - Nylon;Carbon Steel

AFE1010A

Price Range
$5.90 - $1.80

Stock Levels
4712 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.700 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 15.1 mm | 0.594 in ; Material - Nylon;Carbon Steel

AFB1025A

Price Range
$6.40 - $2.40

Stock Levels
624 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.594 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 38.1 mm | 1.500 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP38260A

Price Range
$12.80 - $2.90

Stock Levels
2735 In stock
Attributes
  • Base Diameter
    1.500 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet PP;Carbon Steel

AFP48130A

Price Range
$10.40 - $2.40

Stock Levels
960 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.000 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48220A

Price Range
$12.80 - $2.90

Stock Levels
248 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP48280A

Price Range
$14.30 - $3.20

Stock Levels
1705 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    2.750 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 28.6 mm | 1.125 in ; Base Height - 11.1 mm | 0.438 in ; Material - Nylon;Carbon Steel

AFR1020A

Price Range
$4.60 - $1.30

Stock Levels
2045 In stock
Attributes
  • Base Diameter
    1.125 in
  • Base Height
    0.438 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 44.5 mm | 1.750 in ; Base Height - 13.5 mm | 0.531 in ; Material - Nylon;Carbon Steel

AFR1040A

Price Range
$5.90 - $1.90

Stock Levels
1137 In stock
Attributes
  • Base Diameter
    1.750 in
  • Base Height
    0.531 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48460A

Price Range
$10.30 - $2.40

Stock Levels
1686 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48500A

Price Range
$14.30 - $3.20

Stock Levels
4798 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/2-13 ; Base Diameter - 48 mm | 1.890 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFS48550A

Price Range
$15.80 - $3.60

Stock Levels
18 In stock
Attributes
  • Base Diameter
    1.890 in
  • Base Height
    0.394 in
  • Thread Length
    4.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 42.9 mm | 1.688 in ; Base Height - 17.5 mm | 0.690 in ; Material - Nylon;Carbon Steel

AFW1040A

Price Range
$6.70 - $1.90

Stock Levels
1176 In stock
Attributes
  • Base Diameter
    1.688 in
  • Base Height
    0.690 in
  • Thread Length
    3.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black