Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Material | Thread Size | Stud Material | Colour | Base Height | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $1.1864 - $5.8487 | Request the lead time here |
LDPE
|
M8
|
|
Black
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
||
| $1.28 - $5.28 | Request the lead time here |
PE
|
M8
|
|
Black
|
|
1.457 in
37.0 mm
|
0.984 in
25.0 mm
|
||
| $1.68 - $4.68 | Request the lead time here |
PP
|
M8
|
|
Black
|
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| $1.31 - $5.48 | Request the lead time here |
PE
|
M10
|
|
Black
|
|
0.787 in
20.0 mm
|
1.732 in
44.0 mm
|
||
| $1.23 - $4.23 | Request the lead time here |
PE
|
M6
|
|
Black
|
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
||
| $1.90 - $6.20 | Request the lead time here |
PUR
|
3/8-16
|
Carbon Steel
|
Black
|
0.438 in
11.1 mm
|
1.313 in
33.4 mm
|
1.625 in
41.3 mm
|
||
| $1.40 - $4.70 | 2001 In stock |
LDPE
|
3/8-16
|
Carbon Steel
|
Black
|
0.438 in
11.1 mm
|
1.313 in
33.4 mm
|
1.625 in
41.3 mm
|
||
| $1.10 - $4.70 | 464 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Natural
|
0.438 in
11.1 mm
|
1.000 in
25.4 mm
|
1.000 in
25.4 mm
|
||
| $2.50 - $8.70 | 590 In stock |
Nylon
|
3/8-16
|
Carbon Steel
|
Natural
|
0.688 in
17.5 mm
|
2.000 in
50.8 mm
|
1.750 in
44.5 mm
|
||
| $1.20 - $3.70 | 2186 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.375 in
9.5 mm
|
1.500 in
38.1 mm
|
1.000 in
25.4 mm
|
||
| $0.80 - $3.70 | 6396 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Natural
|
0.236 in
6 mm
|
1.500 in
38.1 mm
|
0.945 in
24 mm
|
||
| $2.00 - $9.00 | 1089 In stock |
PP
|
5/16-18
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
2.000 in
50.8 mm
|
0.984 in
25 mm
|
||
| $2.30 - $10.10 | 178 In stock |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
1.500 in
38.1 mm
|
1.181 in
30 mm
|
||
| $1.90 - $5.60 | 2796 In stock |
Nylon
|
3/8-16
|
Carbon Steel
|
Natural
|
0.625 in
15.9 mm
|
1.000 in
25.4 mm
|
1.300 in
33 mm
|
||
| $2.50 - $10.60 | 2569 In stock |
PP
|
5/16-18
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
2.000 in
50.8 mm
|
1.500 in
38.1 mm
|
||
| $2.80 - $12.10 | 3281 In stock |
PP
|
3/8-16
|
Carbon Steel
|
Black
|
0.394 in
10 mm
|
2.000 in
50.8 mm
|
1.500 in
38.1 mm
|
||
| $1.10 - $3.60 | 11862 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.375 in
9.5 mm
|
0.750 in
19.1 mm
|
1.000 in
25.4 mm
|
||
| $2.00 - $7.00 | 5624 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Black
|
0.375 in
9.5 mm
|
1.500 in
38.1 mm
|
1.375 in
34.9 mm
|
||
| $1.90 - $6.70 | 347 In stock |
Nylon
|
5/16-18
|
Carbon Steel
|
Black
|
0.375 in
9.5 mm
|
1.500 in
38.1 mm
|
1.000 in
25.4 mm
|
||
| $1.10 - $4.00 | 10742 In stock |
Nylon
|
1/4-20
|
Carbon Steel
|
Natural
|
0.236 in
6 mm
|
1.000 in
25.4 mm
|
0.866 in
22 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue