Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Cable Bundle Diameter Range | Minimum Loop Tensile Strength | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $0.3066 - $0.3414 | 7400 In stock |
17.750 in
450.9 mm
|
5.120 in
130 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| WITA-18R-V0-M | $0.0521 - $0.119 | 121000 In stock |
4.720 in
119.9 mm
|
1.060 in
26.9 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
|
| $0.1709 - $0.1901 | 26700 In stock |
15.250 in
387.4 mm
|
4.570 in
116.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.3839 - $0.4257 | 6400 In stock |
21.687 in
550.8 mm
|
6.540 in
166.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.4746 - $0.53 | 300 In stock |
17.750 in
450.9 mm
|
5.240 in
133.1 mm
|
120 lbs
54.4 kg
|
0.310 in
7.9 mm
|
||
| $0.258 - $0.2868 | 6100 In stock |
11.000 in
279.4 mm
|
3.070 in
78 mm
|
120 lbs
54.4 kg
|
0.299 in
7.6 mm
|
||
| WITA-120L-D | $0.6117 - $0.6971 | Request the lead time here |
21.654 in
550.0 mm
|
6.378 in
162.0 mm
|
534.0 lbs
242.2 kg
|
0.307 in
7.8 mm
|
|
| $0.1937 - $0.2154 | 6600 In stock |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.3383 - $0.3738 | 3900 In stock |
13.500 in
342.9 mm
|
3.900 in
99.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $2.0183 - $2.2553 | 1100 In stock |
46.000 in
1168.4 mm
|
14.170 in
359.9 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
| $0.7443 - $0.8321 | 1200 In stock |
30.000 in
762 mm
|
9.290 in
236 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
| $0.0395 - $0.0494 | 124000 In stock |
5.900 in
149.9 mm
|
1.460 in
37.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $0.1275 - $0.1548 | Request the lead time here |
15.748 in
400.0 mm
|
4.567 in
116.0 mm
|
80.0 lbs
36.3 kg
|
0.098 in
2.5 mm
|
||
| CT004B | $0.038 - $0.042 | 21600 In stock |
4.750 in
120.7 mm
|
1.180 in
30 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
|
| $0.3965 - $0.4389 | 3600 In stock |
15.000 in
381 mm
|
4.330 in
110 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.2255 - $0.2504 | Request the lead time here |
9.437 in
239.7 mm
|
2.600 in
66 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $1.1312 - $1.2579 | 4400 In stock |
21.650 in
549.9 mm
|
6.540 in
166.1 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| $0.6078 - $0.6762 | 4600 In stock |
21.687 in
550.8 mm
|
6.540 in
166.1 mm
|
120 lbs
54.4 kg
|
0.310 in
7.9 mm
|
||
| $0.0611 - $0.0677 | 3300 In stock |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
40 lbs
18.1 kg
|
0.130 in
3.3 mm
|
||
| $0.5528 - $0.6176 | 300 In stock |
24.000 in
609.6 mm
|
7.280 in
184.9 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm