Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Cable Bundle Diameter Range | Minimum Loop Tensile Strength | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $0.1599 - $0.1779 | 54695 In stock |
14.500 in
368.3 mm
|
4.020 in
102.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.3383 - $0.3773 | 12300 In stock |
19.687 in
500 mm
|
5.910 in
150.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.2465 - $0.2738 | 500 In stock |
17.000 in
431.8 mm
|
4.920 in
125 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| WITA-18R-V0-M | $0.0521 - $0.119 | 85000 In stock |
4.720 in
119.9 mm
|
1.060 in
26.9 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
|
| $0.1527 - $0.3215 | 25000 In stock |
7.900 in
200.7 mm
|
1.950 in
49.5 mm
|
50 lbs
22.7 kg
|
0.180 in
4.6 mm
|
||
| $0.3839 - $0.4257 | 6400 In stock |
21.687 in
550.8 mm
|
6.540 in
166.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.3066 - $0.3414 | 7400 In stock |
17.750 in
450.9 mm
|
5.120 in
130 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.1967 - $0.9054 | 198000 In stock |
8.071 in
205.0 mm
|
2.098 in
53.3 mm
|
180.0 lbs
81.6 kg
|
0.142 in
3.6 mm
|
||
| $0.0635 - $0.0711 | 297100 In stock |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.1413 - $0.1572 | 7000 In stock |
14.500 in
368.3 mm
|
4.020 in
102.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.0464 - $0.0509 | 46400 In stock |
6.000 in
152.4 mm
|
1.540 in
39.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.1334 - $0.1478 | 10200 In stock |
13.000 in
330.2 mm
|
3.780 in
96 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.1236 - $0.1709 | Request the lead time here |
11.024 in
280.0 mm
|
3.031 in
77.0 mm
|
222.0 lbs
100.7 kg
|
0.189 in
4.8 mm
|
||
| $0.1419 - $0.158 | 55695 In stock |
11.000 in
279.4 mm
|
3.190 in
81 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.1709 - $0.1901 | 26700 In stock |
15.250 in
387.4 mm
|
4.570 in
116.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $1.1312 - $1.2579 | 8000 In stock |
21.650 in
549.9 mm
|
6.540 in
166.1 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| $0.0611 - $0.0677 | 11600 In stock |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
40 lbs
18.1 kg
|
0.130 in
3.3 mm
|
||
| $0.1419 - $0.158 | 42400 In stock |
11.000 in
279.4 mm
|
3.190 in
81 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.2465 - $0.2738 | 900 In stock |
17.000 in
431.8 mm
|
4.920 in
125 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.0704 - $0.0783 | Request the lead time here |
6.500 in
165.1 mm
|
1.650 in
41.9 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm