Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Cable Bundle Diameter Range | Minimum Loop Tensile Strength | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $0.3965 - $0.4389 | 8900 In stock |
15.000 in
381 mm
|
4.330 in
110 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.6078 - $0.6762 | 4600 In stock |
21.687 in
550.8 mm
|
6.540 in
166.1 mm
|
120 lbs
54.4 kg
|
0.310 in
7.9 mm
|
||
| $0.8937 - $1.0011 | 1100 In stock |
32.000 in
812.8 mm
|
9.690 in
246.1 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
| $0.5528 - $0.6176 | 300 In stock |
24.000 in
609.6 mm
|
7.280 in
184.9 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
| $0.0324 - $0.042 | 1274000 In stock |
4.720 in
119.9 mm
|
1.060 in
26.9 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $0.0227 - $0.0252 | 139000 In stock |
3.000 in
76.2 mm
|
0.710 in
18 mm
|
18 lbs
8.2 kg
|
0.090 in
2.3 mm
|
||
| $0.0462 - $0.0516 | 40200 In stock |
5.500 in
139.7 mm
|
1.380 in
35.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $0.0254 - $0.0281 | 58600 In stock |
3.750 in
95.3 mm
|
0.910 in
23.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $0.0539 - $0.0602 | 7500 In stock |
6.500 in
165.1 mm
|
1.730 in
43.9 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $0.0596 - $0.0656 | Request the lead time here |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $2.2583 - $2.5116 | 1300 In stock |
34.650 in
880.1 mm
|
10.510 in
267 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| $2.2583 - $2.5116 | 1800 In stock |
34.650 in
880.1 mm
|
10.510 in
267 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| $0.0614 - $0.0846 | 85000 In stock |
7.874 in
200.0 mm
|
2.047 in
52.0 mm
|
180.0 lbs
81.6 kg
|
0.142 in
3.6 mm
|
||
| $0.3227 - $0.3578 | 19300 In stock |
15.000 in
381 mm
|
4.330 in
110 mm
|
100 lbs
45.4 kg
|
0.250 in
6.4 mm
|
||
| $0.071 - $0.0791 | 15300 In stock |
7.000 in
177.8 mm
|
1.930 in
49 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.0635 - $0.0711 | Request the lead time here |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.1547 - $0.1718 | 36000 In stock |
6.000 in
152.4 mm
|
1.540 in
39.1 mm
|
120 lbs
54.4 kg
|
0.300 in
7.6 mm
|
||
| $0.258 - $0.2868 | 1000 In stock |
11.000 in
279.4 mm
|
3.070 in
78 mm
|
120 lbs
54.4 kg
|
0.299 in
7.6 mm
|
||
| $0.4746 - $0.53 | 300 In stock |
17.750 in
450.9 mm
|
5.240 in
133.1 mm
|
120 lbs
54.4 kg
|
0.310 in
7.9 mm
|
||
| $0.258 - $0.2868 | 6100 In stock |
11.000 in
279.4 mm
|
3.070 in
78 mm
|
120 lbs
54.4 kg
|
0.299 in
7.6 mm