Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Cable Bundle Diameter Range | Minimum Loop Tensile Strength | Overall Width | View | |
|---|---|---|---|---|---|---|---|
| $0.107 - $0.1191 | 4000 In stock |
10.000 in
254 mm
|
2.910 in
73.9 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.8937 - $1.0011 | 1100 In stock |
32.000 in
812.8 mm
|
9.690 in
246.1 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
| $0.5528 - $0.6176 | 300 In stock |
24.000 in
609.6 mm
|
7.280 in
184.9 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
| $1.1312 - $1.2675 | 24300 In stock |
36.000 in
914.4 mm
|
10.630 in
270 mm
|
175 lbs
79.4 kg
|
0.350 in
8.9 mm
|
||
| $0.0311 - $0.0389 | 228995 In stock |
3.850 in
97.8 mm
|
0.870 in
22.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $0.0254 - $0.0281 | 11600 In stock |
3.750 in
95.3 mm
|
0.910 in
23.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $0.0539 - $0.0602 | Request the lead time here |
6.500 in
165.1 mm
|
1.730 in
43.9 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| CT003A | $0.0254 - $0.0281 | 98000 In stock |
4.000 in
101.6 mm
|
0.980 in
24.9 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
|
| $0.0596 - $0.0656 | Request the lead time here |
8.000 in
203.2 mm
|
2.170 in
55.1 mm
|
18 lbs
8.2 kg
|
0.100 in
2.5 mm
|
||
| $2.2583 - $2.5116 | 1300 In stock |
34.650 in
880.1 mm
|
10.510 in
267 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| $2.2583 - $2.5116 | 1800 In stock |
34.650 in
880.1 mm
|
10.510 in
267 mm
|
250 lbs
113.4 kg
|
0.500 in
12.7 mm
|
||
| $0.0614 - $0.0846 | 85000 In stock |
7.874 in
200.0 mm
|
2.047 in
52.0 mm
|
180.0 lbs
81.6 kg
|
0.142 in
3.6 mm
|
||
| $0.0435 - $0.0486 | Request the lead time here |
4.750 in
120.7 mm
|
1.180 in
30 mm
|
40 lbs
18.1 kg
|
0.130 in
3.3 mm
|
||
| $0.0867 - $0.0944 | 9700 In stock |
10.000 in
254 mm
|
2.910 in
73.9 mm
|
40 lbs
18.1 kg
|
0.140 in
3.6 mm
|
||
| $0.0884 - $0.098 | 73000 In stock |
7.500 in
190.5 mm
|
2.050 in
52.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.1419 - $0.158 | 3400 In stock |
11.875 in
301.6 mm
|
3.350 in
85.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.3066 - $0.3414 | 7400 In stock |
17.750 in
450.9 mm
|
5.120 in
130 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.1527 - $0.3215 | 25000 In stock |
7.900 in
200.7 mm
|
1.950 in
49.5 mm
|
50 lbs
22.7 kg
|
0.180 in
4.6 mm
|
||
| $0.3383 - $0.3773 | 12300 In stock |
19.687 in
500 mm
|
5.910 in
150.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm
|
||
| $0.3839 - $0.4257 | 6400 In stock |
21.687 in
550.8 mm
|
6.540 in
166.1 mm
|
50 lbs
22.7 kg
|
0.190 in
4.8 mm