Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The weather resistant cable ties have all of the same benefits as Essentra's standard ties plus they are UV-resistant, for outdoor use.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|
| $0.0414 - $0.0464 | 9000 In stock |
1.180 in
30 mm
|
4.750 in
120.7 mm
|
|
||
| Request the lead time here |
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
40 lbs
18.1 kg
|
|||
| $0.101 - $0.4358 | 300000 In stock |
1.48 in
37.6 mm
|
5.906 in
150.0 mm
|
180.0 lbs
81.6 kg
|
||
| $0.4068 - $0.4652 | 11000 In stock |
4.449 in
113.0 mm
|
15.748 in
400.0 mm
|
534.0 lbs
242.2 kg
|
||
| $0.2577 - $0.2859 | 1400 In stock |
2.600 in
66 mm
|
9.437 in
239.7 mm
|
120 lbs
54.4 kg
|
||
| $0.2946 - $0.3285 | 5400 In stock |
3.070 in
78 mm
|
11.000 in
279.4 mm
|
120 lbs
54.4 kg
|
||
| $1.7768 - $1.9616 | Request the lead time here |
10.906 in
277.0 mm
|
36 in
914.4 mm
|
778.0 lbs
352.9 kg
|
||
| $0.6305 - $0.7053 | 900 In stock |
7.280 in
184.9 mm
|
24.000 in
609.6 mm
|
175 lbs
79.4 kg
|
||
| $0.0858 - $0.095 | 23100 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
40 lbs
18.1 kg
|
||
| $0.152 - $0.1685 | 6700 In stock |
3.780 in
96 mm
|
13.000 in
330.2 mm
|
40 lbs
18.1 kg
|
||
| $0.1307 - $0.18 | 46000 In stock |
3.031 in
77.0 mm
|
11.024 in
280.0 mm
|
222.0 lbs
100.7 kg
|
||
| $0.1766 - $0.1965 | 10400 In stock |
1.540 in
39.1 mm
|
6.000 in
152.4 mm
|
120 lbs
54.4 kg
|
||
| $0.3228 - $0.3578 | 10200 In stock |
3.500 in
88.9 mm
|
11.875 in
301.6 mm
|
120 lbs
54.4 kg
|
||
| WITA-175R-UVB-L | $0.7212 - $0.8492 | 1300 In stock |
7.008 in
178.0 mm
|
24.016 in
610.0 mm
|
778.0 lbs
352.9 kg
|
|
| $0.7313 - $0.8159 | 1800 In stock |
8.270 in
210.1 mm
|
27.000 in
685.8 mm
|
175 lbs
79.4 kg
|
||
| $0.0369 - $0.0492 | 226000 In stock |
1.060 in
26.9 mm
|
4.720 in
119.9 mm
|
18 lbs
8.2 kg
|
||
| $0.0296 - $0.0329 | 34300 In stock |
0.980 in
24.9 mm
|
4.000 in
101.6 mm
|
18 lbs
8.2 kg
|
||
| $0.06 - $0.0828 | 400000 In stock |
1.48 in
37.6 mm
|
5.906 in
150.0 mm
|
180.0 lbs
81.6 kg
|
||
| $0.0695 - $0.0771 | 3500 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
40 lbs
18.1 kg
|
||
| $0.1317 - $0.1466 | 19300 In stock |
3.070 in
78 mm
|
10.500 in
266.7 mm
|
40 lbs
18.1 kg