| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cable Bundle Diameter Range | 50.0 mm |
|---|---|
| Cable Bundle Diameter Range | 1.969 in |
| Maximum Cable Bundle Diameter | 50.0 mm |
| Maximum Cable Bundle Diameter | 1.969 in |
| Minimum Loop Tensile Strength | 18.1 kg |
| Minimum Loop Tensile Strength | 40 lbs |
| Overall Length | 200.0 mm |
| Overall Length | 7.874 in |
| Overall Width | 3.6 mm |
| Overall Width | 0.142 in |
| Colour | Black |
| Material | Nylon |
| Material Flammability Standard | UL94 V-2 |
| Tooth Material | Nylon |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue