The weather resistant cable ties have all of the same benefits as Essentra's standard ties plus they are UV-resistant, for outdoor use.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|
| $0.0414 - $0.0464 | 9000 In stock |
1.180 in
30 mm
|
4.750 in
120.7 mm
|
|
||
| $0.101 - $0.4358 | 300000 In stock |
1.48 in
37.6 mm
|
5.906 in
150.0 mm
|
180.0 lbs
81.6 kg
|
||
| $0.3674 - $0.413 | 1000 In stock |
4.330 in
110 mm
|
15.000 in
381 mm
|
100 lbs
45.4 kg
|
||
| $0.1766 - $0.1965 | 10400 In stock |
1.540 in
39.1 mm
|
6.000 in
152.4 mm
|
120 lbs
54.4 kg
|
||
| $0.3228 - $0.3578 | 10200 In stock |
3.500 in
88.9 mm
|
11.875 in
301.6 mm
|
120 lbs
54.4 kg
|
||
| $0.0369 - $0.0492 | 125000 In stock |
1.060 in
26.9 mm
|
4.720 in
119.9 mm
|
18 lbs
8.2 kg
|
||
| $0.0296 - $0.0329 | 34300 In stock |
0.980 in
24.9 mm
|
4.000 in
101.6 mm
|
18 lbs
8.2 kg
|
||
| $0.3002 - $0.3413 | 6500 In stock |
2.008 in
51.0 mm
|
8.583 in
218.0 mm
|
534.0 lbs
242.2 kg
|
||
| $0.2946 - $0.3285 | 5400 In stock |
3.070 in
78 mm
|
11.000 in
279.4 mm
|
120 lbs
54.4 kg
|
||
| $1.7768 - $1.9616 | Request the lead time here |
10.906 in
277.0 mm
|
36 in
914.4 mm
|
778.0 lbs
352.9 kg
|
||
| $0.6411 - $0.7352 | 10000 In stock |
6.378 in
162.0 mm
|
21.654 in
550.0 mm
|
534.0 lbs
242.2 kg
|
||
| $0.222 - $0.2459 | 51000 In stock |
2.170 in
55.1 mm
|
8.000 in
203.2 mm
|
120 lbs
54.4 kg
|
||
| $0.4032 - $0.4454 | 1900 In stock |
3.900 in
99.1 mm
|
13.500 in
342.9 mm
|
120 lbs
54.4 kg
|
||
| $0.5427 - $0.6047 | 7800 In stock |
5.250 in
133.4 mm
|
17.750 in
450.9 mm
|
175 lbs
79.4 kg
|
||
| $0.7077 - $0.8424 | 29900 In stock |
7.480 in
190 mm
|
25.000 in
635 mm
|
50 lbs
22.7 kg
|
||
| $0.105 - $0.1166 | 28300 In stock |
2.050 in
52.1 mm
|
7.500 in
190.5 mm
|
50 lbs
22.7 kg
|
||
| $0.1709 - $0.1901 | 6900 In stock |
3.500 in
88.9 mm
|
12.250 in
311.2 mm
|
50 lbs
22.7 kg
|
||
| WITA-175R-UVB-L | $0.7212 - $0.8492 | 1300 In stock |
7.008 in
178.0 mm
|
24.016 in
610.0 mm
|
778.0 lbs
352.9 kg
|
|
| $0.6924 - $0.7703 | Request the lead time here |
6.500 in
165.1 mm
|
21.875 in
555.6 mm
|
175 lbs
79.4 kg
|
||
| $1.2938 - $1.4463 | 6100 In stock |
10.630 in
270 mm
|
36.000 in
914.4 mm
|
175 lbs
79.4 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue