Our 316 Stainless Steel cable ties are self locking and are easily installed by hand. They are resistant to extreme temperatures and offer great strength and durability.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Maximum Cable Bundle Diameter | View | |
|---|---|---|---|---|---|
| $5.5223 - $6.8175 | Request the lead time here |
32.992 in
838.0 mm
|
10 in
254.0 mm
|
||
| $4.9577 - $6.1205 | Request the lead time here |
49.213 in
1250.0 mm
|
14.961 in
380.0 mm
|
||
| MT-28 | $4.5687 - $5.6405 | 800 In stock |
26.732 in
679.0 mm
|
7.992 in
203.0 mm
|
|
| $2.7207 - $3.359 | 6000 In stock |
26.732 in
679.0 mm
|
7.992 in
203.0 mm
|
||
| $2.2614 - $2.7917 | 400 In stock |
26.732 in
679.0 mm
|
7.992 in
203.0 mm
|
||
| $1.1997 - $1.4813 | 1300 In stock |
10.197 in
259.0 mm
|
2.756 in
70.0 mm
|
||
| $1.5033 - $1.8558 | Request the lead time here |
10.197 in
259.0 mm
|
2.756 in
70.0 mm
|
||
| $3.4304 - $4.2351 | 1500 In stock |
39.291 in
998.0 mm
|
11.969 in
304.0 mm
|
||
| $1.6305 - $2.013 | 3600 In stock |
7.913 in
201.0 mm
|
2.008 in
51.0 mm
|
||
| $1.1432 - $1.4112 | Request the lead time here |
5 in
127.0 mm
|
0.984 in
25.0 mm
|
||
| $1.7997 - $1.9941 | 5700 In stock |
14.252 in
362.0 mm
|
4.016 in
102.0 mm
|
||
| $1.0464 - $3.5456 | 12100 In stock |
14.252 in
362.0 mm
|
4.016 in
102.0 mm
|
||
| $6.7068 - $8.28 | Request the lead time here |
39.291 in
998.0 mm
|
11.969 in
304.0 mm
|
||
| $2.8764 - $3.5513 | 1500 In stock |
26.732 in
679.0 mm
|
7.992 in
203.0 mm
|
||
| $3.069 - $3.7887 | 1300 In stock |
20.512 in
521.0 mm
|
5.984 in
152.0 mm
|
||
| $2.7075 - $3.3428 | 1550 In stock |
32.992 in
838.0 mm
|
10 in
254.0 mm
|
||
| $1.4912 - $1.6521 | 4600 In stock |
7.913 in
201.0 mm
|
2.008 in
51.0 mm
|
||
| $1.7892 - $2.2091 | 3000 In stock |
14.252 in
362.0 mm
|
4.016 in
102.0 mm
|
||
| $3.4664 - $4.2795 | Request the lead time here |
49.213 in
1250.0 mm
|
14.961 in
380.0 mm
|
||
| $2.3357 - $2.8835 | Request the lead time here |
20.512 in
521.0 mm
|
5.984 in
152.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue