| Quantity | Unit price |
|---|---|
| 50 - 499 | $6.8175 |
| 500 - 4999 | $6.1358 |
| 5000 + | $5.5223 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Cable Bundle Diameter Range | 10 in |
|---|---|
| Cable Bundle Diameter Range | 254.0 mm |
| Maximum Cable Bundle Diameter | 10 in |
| Maximum Cable Bundle Diameter | 254.0 mm |
| Minimum Loop Tensile Strength | 113.4 kg |
| Minimum Loop Tensile Strength | 113.4 kg |
| Overall Length | 838.0 mm |
| Overall Length | 32.992 in |
| Colour | Natural |
| Material | Stainless Steel |
| Type | Standard Tie |
| UL/CSA Description | UL E309388 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue