Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.4949 - $6.9513 | 1000 In stock |
Black
|
ABS
|
Polished
|
1.750 in
44.5 mm
|
0.083 in
2.1 mm
|
14.0
|
||
| $0.56 - $7.8443 | 1790 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.083 in
2.1 mm
|
14.0
|
||
| $2.0493 - $7.9652 | 2410 In stock |
Black
|
ABS
|
Polished
|
3.000 in
76.2 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.6392 - $1.2452 | Request the lead time here |
Black
|
LDPE
|
Chrome
|
0.622 in
15.8 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $0.096 - $1.269 | 28037 In stock |
Black
|
LDPE
|
Polished
|
0.500 in
12.7 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $0.1766 - $2.486 | 84201 In stock |
Black
|
LDPE
|
Textured
|
0.750 in
19.1 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.2208 - $3.1136 | 154500 In stock |
Black
|
LDPE
|
Textured
|
1.000 in
25.4 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.7806 - $10.934 | 500 In stock |
Black
|
LDPE
|
Textured
|
1.969 in
50.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $2.5452 - $11.1752 | 650 In stock |
Black
|
LDPE
|
Textured
|
3.937 in
100.0 mm
|
0.164 in
4.2 mm
|
8-14
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue