| Quantity | Unit price |
|---|---|
| 1 - 124 | $10.5642 |
| 125 - 249 | $5.2937 |
| 250 - 499 | $2.1153 |
| 500 - 1499 | $0.9398 |
| 1500 - 2999 | $0.8909 |
| 3000 - 4499 | $0.8465 |
| 4500 - 5999 | $0.80 |
| 6000 + | $0.7542 |
| Compatible Tube Size | 50.0 mm |
|---|---|
| Compatible Tube Size | 1.969 in |
| Compatible Tube Gauge | 11-19 |
| Minimum Wall Thickness | 1.1 mm |
| Minimum Wall Thickness | 0.042 in |
| Material | LDPE |
| Full Material | Low Density Polyethylene |
| Colour | Black |
| Finish | Textured |
| Head Shape | Square |
| Fitting Style | Ribbed |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue