Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1719 - $2.4045 | 2228 In stock |
Black
|
ABS
|
Đánh bóng
|
1.000 in
25.4 mm
|
0.058 in
1.5 mm
|
17.0
|
||
| $0.4641 - $1.8123 | Request the lead time here |
Black
|
ABS
|
Đánh bóng
|
1.500 in
38.1 mm
|
0.035 in
0.9 mm
|
20.0
|
||
| $0.6543 - $2.5443 | 1549 In stock |
Black
|
ABS
|
Đánh bóng
|
2.000 in
50.8 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.5411 - $7.5791 | 5000 In stock |
Black
|
ABS
|
Đánh bóng
|
2.000 in
50.8 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.263 - $3.704 | 67092 In stock |
Black
|
LDPE
|
Đánh bóng
|
1.000 in
25.4 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.1868 - $2.612 | 6154 In stock |
Black
|
LDPE
|
Đánh bóng
|
0.787 in
20.0 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.3558 - $4.9674 | 48 In stock |
Black
|
LDPE
|
Đánh bóng
|
1.375 in
34.9 mm
|
0.120 in
3 mm
|
11-19
|
||
| SQR111206A | $0.878 - $12.3365 | 69165 In stock |
Black
|
LDPE
|
Đánh bóng
|
2.000 in
50.8 mm
|
0.120 in
3 mm
|
11-19
|
|
| $0.1043 - $1.4624 | 108862 In stock |
Black
|
LDPE
|
Textured
|
0.500 in
12.7 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.1706 - $2.402 | 2412 In stock |
White
|
LDPE
|
Đánh bóng
|
0.750 in
19.1 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.3234 - $4.5474 | 24120 In stock |
Black
|
LDPE
|
Đánh bóng
|
1.26 in
32.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $1.79 - $7.7891 | Request the lead time here |
Black
|
LDPE
|
Đánh bóng
|
3.000 in
76.2 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $2.4996 - $10.914 | 376 In stock |
Black
|
LDPE
|
Textured
|
2.953 in
75.0 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $0.3213 - $4.5008 | 3683 In stock |
Black
|
LDPE
|
Đánh bóng
|
1.125 in
28.6 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $0.456 - $5.9651 | 33950 In stock |
Black
|
LDPE
|
Đánh bóng
|
1.250 in
31.8 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $0.1511 - $2.1245 | Request the lead time here |
Black
|
HDPE
|
Textured
|
0.622 in
15.8 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $0.2201 - $3.1017 | 994 In stock |
Black
|
HDPE
|
Textured
|
1.248 in
31.7 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.0917 - $1.2896 | 29282 In stock |
Black
|
ABS
|
Đánh bóng
|
0.500 in
12.7 mm
|
0.065 in
1.7 mm
|
16.0
|
||
| $0.119 - $1.6721 | Request the lead time here |
Black
|
ABS
|
Đánh bóng
|
0.625 in
15.9 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $0.2067 - $0.7604 | 13325 In stock |
Black
|
ABS
|
Đánh bóng
|
0.725 in
18.4 mm
|
0.120 in
3 mm
|
11.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue