Menu Search

Square Tube Insert Glides

In stock

Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.

  • Material: ABS, Butyrate, LDPE, HDPE
  • Colour: Black, Clear, White

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
149 results
Product SKUs information
Item Code Price range Availability Colour Material Finish Compatible Tube Size Maximum Wall Thickness Compatible Tube Gauge View
$0.1377 - $1.9277 4012 In stock
Black
HDPE
Textured
0.748 in
0.065 in
16-20
$0.2307 - $0.8498 5000 In stock
Black
ABS
Polished
0.375 in
0.065 in
16.0
$0.1631 - $0.5987 8340 In stock
Black
ABS
Polished
0.750 in
0.049 in
18.0
$0.2633 - $3.4758 9491 In stock
Black
ABS
Polished
0.812 in
0.065 in
16.0
$0.2466 - $3.2343 Request the lead time here
Black
ABS
Polished
0.875 in
0.049 in
18.0
$0.1794 - $2.5104 5535 In stock
Black
ABS
Polished
1.000 in
0.065 in
16.0
$0.4298 - $6.0101 10852 In stock
Black
ABS
Polished
1.500 in
0.049 in
18.0
$0.4949 - $6.9513 4420 In stock
Black
ABS
Polished
1.750 in
0.065 in
16.0
$0.5981 - $8.3748 4390 In stock
Black
ABS
Polished
2.000 in
0.065 in
16.0
$0.9452 - $1.8417 906 In stock
Black
LDPE
Chrome
0.709 in
2.000 in
14-19
$2.2529 - $4.3917 3231 In stock
Black
LDPE
Chrome
1.181 in
2.000 in
14-19
$0.2033 - $2.8481 16265 In stock
Black
ABS
Polished
0.750 in
0.095 in
13.0
$0.2754 - $1.0139 Request the lead time here
Black
ABS
Polished
0.750 in
0.042 in
19.0
$0.7806 - $10.934 15019 In stock
Black
LDPE
Polished
1.969 in
0.120 in
11-19
$2.5452 - $11.1752 93 In stock
Black
LDPE
Polished
3.937 in
0.164 in
8-14
$0.2633 - $1.6992 5810 In stock
Black
ABS
Polished
1.000 in
0.120 in
11.0
$0.1779 - $2.4887 608 In stock
Black
ABS
Polished
1.000 in
0.058 in
17.0
$0.1079 - $1.5135 2741 In stock
Black
LDPE
Polished
0.500 in
0.083 in
14-20
$0.2007 - $2.7999 24324 In stock
Black
LDPE
Polished
0.866 in
0.109 in
12-20
$0.6773 - $2.6334 2349 In stock
Black
ABS
Polished
2.000 in
0.120 in
11.0
  • of 8
Square Glide 16-20 19.0 mm 0.065 in Black HDPE

LSQR071620A

Price Range
$1.9277 - $0.1377

Stock Levels
4012 In stock
Attributes
  • Compatible Tube Size
    0.748 in
  • Compatible Tube Gauge
    16-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.065 in
  • Material
    HDPE
Square Glide Square 0.375 in 16.0 Black ABS

SIG1100A

Price Range
$0.8498 - $0.2307

Stock Levels
5000 In stock
Attributes
  • Compatible Tube Size
    0.375 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square 0.750 in 18.0 Black ABS

SIG1180A

Price Range
$0.5987 - $0.1631

Stock Levels
8340 In stock
Attributes
  • Compatible Tube Size
    0.750 in
  • Compatible Tube Gauge
    18.0
  • Maximum Wall Thickness
    0.049 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square 0.812 in 16.0 Black ABS

SIG1205A

Price Range
$3.4758 - $0.2633

Stock Levels
9491 In stock
Attributes
  • Compatible Tube Size
    0.812 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square 0.875 in 18.0 Black ABS

SIG1225A

Price Range
$3.2343 - $0.2466

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    0.875 in
  • Compatible Tube Gauge
    18.0
  • Maximum Wall Thickness
    0.049 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1245A

Price Range
$2.5104 - $0.1794

Stock Levels
5535 In stock
Attributes
  • Compatible Tube Size
    1.000 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1330A

Price Range
$6.0101 - $0.4298

Stock Levels
10852 In stock
Attributes
  • Compatible Tube Size
    1.500 in
  • Compatible Tube Gauge
    18.0
  • Maximum Wall Thickness
    0.049 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1350A

Price Range
$6.9513 - $0.4949

Stock Levels
4420 In stock
Attributes
  • Compatible Tube Size
    1.750 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1375A

Price Range
$8.3748 - $0.5981

Stock Levels
4390 In stock
Attributes
  • Compatible Tube Size
    2.000 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Glide 14-19 18.0 mm 2.000 in Black LDPE

SQP460959A

Price Range
$1.8417 - $0.9452

Stock Levels
906 In stock
Attributes
  • Compatible Tube Size
    0.709 in
  • Compatible Tube Gauge
    14-19
  • Minimum Wall Thickness
    1.000 in
  • Maximum Wall Thickness
    2.000 in
  • Material
    LDPE
Square Glide 14-19 30.0 mm 2.000 in Black LDPE

SQP465342A

Price Range
$4.3917 - $2.2529

Stock Levels
3231 In stock
Attributes
  • Compatible Tube Size
    1.181 in
  • Compatible Tube Gauge
    14-19
  • Minimum Wall Thickness
    1.000 in
  • Maximum Wall Thickness
    2.000 in
  • Material
    LDPE
Square Glide Square 0.750 in 13.0 Black ABS

SIG1165A

Price Range
$2.8481 - $0.2033

Stock Levels
16265 In stock
Attributes
  • Compatible Tube Size
    0.750 in
  • Compatible Tube Gauge
    13.0
  • Maximum Wall Thickness
    0.095 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square 0.750 in 19.0 Black ABS

SIG1185A

Price Range
$1.0139 - $0.2754

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    0.750 in
  • Compatible Tube Gauge
    19.0
  • Maximum Wall Thickness
    0.042 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide 11-19 50.0 mm 0.120 in Black LDPE

SQR111205A

Price Range
$10.934 - $0.7806

Stock Levels
15019 In stock
Attributes
  • Compatible Tube Size
    1.969 in
  • Compatible Tube Gauge
    11-19
  • Minimum Wall Thickness
    0.042 in
  • Maximum Wall Thickness
    0.120 in
  • Material
    LDPE
Square Glide 8-14 100.0 mm 0.164 in Black LDPE

SQR111210A

Price Range
$11.1752 - $2.5452

Stock Levels
93 In stock
Attributes
  • Compatible Tube Size
    3.937 in
  • Compatible Tube Gauge
    8-14
  • Minimum Wall Thickness
    0.083 in
  • Maximum Wall Thickness
    0.164 in
  • Material
    LDPE
Square Glide Square 1.000 in 11.0 Black ABS

SIG1235A

Price Range
$1.6992 - $0.2633

Stock Levels
5810 In stock
Attributes
  • Compatible Tube Size
    1.000 in
  • Compatible Tube Gauge
    11.0
  • Maximum Wall Thickness
    0.120 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1250A

Price Range
$2.4887 - $0.1779

Stock Levels
608 In stock
Attributes
  • Compatible Tube Size
    1.000 in
  • Compatible Tube Gauge
    17.0
  • Maximum Wall Thickness
    0.058 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Glide 14-20 0.500 in 0.083 in Black LDPE

SQR111193A

Price Range
$1.5135 - $0.1079

Stock Levels
2741 In stock
Attributes
  • Compatible Tube Size
    0.500 in
  • Compatible Tube Gauge
    14-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.083 in
  • Material
    LDPE
Square Glide 12-20 22.0 mm 0.109 in Black LDPE

SQR111198A

Price Range
$2.7999 - $0.2007

Stock Levels
24324 In stock
Attributes
  • Compatible Tube Size
    0.866 in
  • Compatible Tube Gauge
    12-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.109 in
  • Material
    LDPE
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1353C

Price Range
$2.6334 - $0.6773

Stock Levels
2349 In stock
Attributes
  • Compatible Tube Size
    2.000 in
  • Compatible Tube Gauge
    11.0
  • Maximum Wall Thickness
    0.120 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)