Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2633 - $1.6992 | 5810 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.1779 - $2.4887 | 608 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.058 in
1.5 mm
|
17.0
|
||
| $0.4803 - $1.8758 | Request the lead time here |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.035 in
0.9 mm
|
20.0
|
||
| $0.6773 - $2.6334 | 2349 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.120 in
3 mm
|
11.0
|
||
| $2.5452 - $11.1752 | 550 In stock |
Black
|
LDPE
|
Textured
|
3.937 in
100.0 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $0.3683 - $5.1413 | 5727 In stock |
White
|
LDPE
|
Polished
|
1.375 in
34.9 mm
|
0.120 in
3 mm
|
11-19
|
||
| $1.35 - $18.9473 | 5805 In stock |
Black
|
LDPE
|
Polished
|
2.500 in
63.5 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.584 - $8.2307 | 141685 In stock |
Black
|
LDPE
|
Textured
|
1.500 in
38.1 mm
|
0.120 in
3 mm
|
12-19
|
||
| $0.345 - $4.8999 | 1942 In stock |
White
|
LDPE
|
Textured
|
1.250 in
31.8 mm
|
0.120 in
3 mm
|
12-19
|
||
| $1.6767 - $23.5811 | 4237 In stock |
Black
|
LDPE
|
Polished
|
2.362 in
60.0 mm
|
0.149 in
3.8 mm
|
9-14
|
||
| $0.4536 - $6.3302 | 5000 In stock |
Black
|
LDPE
|
Polished
|
1.375 in
34.9 mm
|
0.134 in
3.4 mm
|
10-16
|
||
| $0.584 - $8.2307 | 4071 In stock |
White
|
LDPE
|
Polished
|
1.500 in
38.1 mm
|
0.120 in
3 mm
|
12-19
|
||
| $1.7439 - $24.4985 | 357 In stock |
Black
|
LDPE
|
Textured
|
2.362 in
60.0 mm
|
0.149 in
3.8 mm
|
9-14
|
||
| $2.53 - $10.9953 | 6661 In stock |
Black
|
LDPE
|
Textured
|
3.000 in
76.2 mm
|
0.209 in
5.3 mm
|
5-8
|
||
| $1.72 - $24.249 | 8069 In stock |
Black
|
LDPE
|
Textured
|
2.500 in
63.5 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $0.1766 - $2.486 | 2412 In stock |
White
|
LDPE
|
Polished
|
0.750 in
19.1 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.3347 - $4.7066 | 451 In stock |
Black
|
LDPE
|
Polished
|
1.26 in
32.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.1113 - $1.568 | Request the lead time here |
Black
|
HDPE
|
Textured
|
0.622 in
15.8 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $0.1623 - $2.2892 | 494 In stock |
Black
|
HDPE
|
Textured
|
1.248 in
31.7 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.2193 - $0.8085 | 2300 In stock |
Black
|
ABS
|
Polished
|
0.375 in
9.5 mm
|
0.042 in
1.1 mm
|
19.0