Menu Search

Square Tube Insert Glides

In stock

Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.

  • Material: ABS, Butyrate, LDPE, HDPE
  • Colour: Black, Clear, White

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
149 results
Product SKUs information
Item Code Price range Availability Colour Material Finish Compatible Tube Size Maximum Wall Thickness Compatible Tube Gauge View
$0.2705 - $1.0526 2019 In stock
Black
ABS
Polished
1.125 in
0.065 in
16.0
$0.3405 - $1.3229 12250 In stock
Black
ABS
Polished
1.250 in
0.083 in
14.0
SIG1310A $0.4298 - $6.0101 3935 In stock
Black
ABS
Polished
1.500 in
0.120 in
11.0
SIG1255A $0.1794 - $2.5104 7724 In stock
Black
ABS
Polished
1.000 in
0.049 in
18.0
$0.2705 - $1.0526 20804 In stock
Black
ABS
Polished
1.125 in
0.049 in
18.0
$0.3044 - $4.248 1968 In stock
Black
ABS
Polished
1.250 in
0.065 in
16.0
$0.4584 - $6.4107 15576 In stock
Black
ABS
Polished
1.500 in
0.065 in
16.0
$0.3405 - $1.3229 1940 In stock
Black
ABS
Polished
1.250 in
0.109 in
12.0
$0.4298 - $6.0101 1317 In stock
Black
ABS
Polished
1.500 in
0.134 in
10.0
$0.2016 - $0.7847 6352 In stock
Black
ABS
Polished
1.000 in
0.035 in
20.0
$0.3044 - $4.248 11575 In stock
Black
ABS
Polished
1.250 in
0.120 in
11.0
$0.2016 - $0.7847 Request the lead time here
Black
ABS
Polished
1.000 in
0.035 in
22.0
$0.1636 - $2.3064 Request the lead time here
Black
HDPE
Textured
1 in
0.083 in
14-20
$0.0815 - $1.1463 Request the lead time here
Black
HDPE
Textured
1.114 in
0.065 in
16-20
$0.1232 - $1.7306 8808 In stock
Black
ABS
Polished
0.625 in
0.065 in
16.0
$0.2393 - $0.8813 Request the lead time here
Black
ABS
Polished
0.695 in
0.049 in
18.0
$0.1911 - $2.6793 Request the lead time here
Black
ABS
Polished
0.500 in
0.049 in
18.0
$0.2352 - $0.8642 Request the lead time here
Black
ABS
Polished
0.625 in
0.035 in
20.0
$0.2393 - $0.8813 Request the lead time here
Black
ABS
Polished
0.725 in
0.065 in
16.0
$0.2261 - $3.186 862 In stock
Black
ABS
Polished
0.750 in
0.065 in
16.0
  • of 8
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1270A

Price Range
$1.0526 - $0.2705

Stock Levels
2019 In stock
Attributes
  • Compatible Tube Size
    1.125 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1290A

Price Range
$1.3229 - $0.3405

Stock Levels
12250 In stock
Attributes
  • Compatible Tube Size
    1.250 in
  • Compatible Tube Gauge
    14.0
  • Maximum Wall Thickness
    0.083 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1310A

Price Range
$6.0101 - $0.4298

Stock Levels
3935 In stock
Attributes
  • Compatible Tube Size
    1.500 in
  • Compatible Tube Gauge
    11.0
  • Maximum Wall Thickness
    0.120 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1255A

Price Range
$2.5104 - $0.1794

Stock Levels
7724 In stock
Attributes
  • Compatible Tube Size
    1.000 in
  • Compatible Tube Gauge
    18.0
  • Maximum Wall Thickness
    0.049 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1275A

Price Range
$1.0526 - $0.2705

Stock Levels
20804 In stock
Attributes
  • Compatible Tube Size
    1.125 in
  • Compatible Tube Gauge
    18.0
  • Maximum Wall Thickness
    0.049 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1295A

Price Range
$4.248 - $0.3044

Stock Levels
1968 In stock
Attributes
  • Compatible Tube Size
    1.250 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1325A

Price Range
$6.4107 - $0.4584

Stock Levels
15576 In stock
Attributes
  • Compatible Tube Size
    1.500 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1285A

Price Range
$1.3229 - $0.3405

Stock Levels
1940 In stock
Attributes
  • Compatible Tube Size
    1.250 in
  • Compatible Tube Gauge
    12.0
  • Maximum Wall Thickness
    0.109 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1305A

Price Range
$6.0101 - $0.4298

Stock Levels
1317 In stock
Attributes
  • Compatible Tube Size
    1.500 in
  • Compatible Tube Gauge
    10.0
  • Maximum Wall Thickness
    0.134 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1260A

Price Range
$0.7847 - $0.2016

Stock Levels
6352 In stock
Attributes
  • Compatible Tube Size
    1.000 in
  • Compatible Tube Gauge
    20.0
  • Maximum Wall Thickness
    0.035 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1280A

Price Range
$4.248 - $0.3044

Stock Levels
11575 In stock
Attributes
  • Compatible Tube Size
    1.250 in
  • Compatible Tube Gauge
    11.0
  • Maximum Wall Thickness
    0.120 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Push-In Glide - Material - ABS ; ; Black ; Square ; ;

SIG1265A

Price Range
$0.7847 - $0.2016

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    1.000 in
  • Compatible Tube Gauge
    22.0
  • Maximum Wall Thickness
    0.035 in
  • Material
    ABS
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
Square Glide 14-20 25.4 mm 0.083 in Black HDPE

LSQR101420A

Price Range
$2.3064 - $0.1636

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    1 in
  • Compatible Tube Gauge
    14-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.083 in
  • Material
    HDPE
Square Glide 16-20 28.3 mm 0.065 in Black HDPE

LSQR111620A

Price Range
$1.1463 - $0.0815

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    1.114 in
  • Compatible Tube Gauge
    16-20
  • Minimum Wall Thickness
    0.035 in
  • Maximum Wall Thickness
    0.065 in
  • Material
    HDPE
Square Glide Square 0.625 in 16.0 Black ABS

SIG1120A

Price Range
$1.7306 - $0.1232

Stock Levels
8808 In stock
Attributes
  • Compatible Tube Size
    0.625 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square .695 in 18.0 Black ABS

SIG1140A

Price Range
$0.8813 - $0.2393

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    0.695 in
  • Compatible Tube Gauge
    18.0
  • Maximum Wall Thickness
    0.049 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square 0.500 in 18.0 Black ABS

SIG1115A

Price Range
$2.6793 - $0.1911

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    0.500 in
  • Compatible Tube Gauge
    18.0
  • Maximum Wall Thickness
    0.049 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square 0.625 in 20.0 Black ABS

SIG1135A

Price Range
$0.8642 - $0.2352

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    0.625 in
  • Compatible Tube Gauge
    20.0
  • Maximum Wall Thickness
    0.035 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square .725 in 16.0 Black ABS

SIG1155A

Price Range
$0.8813 - $0.2393

Stock Levels
Request the lead time here
Attributes
  • Compatible Tube Size
    0.725 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene
Square Glide Square 0.750 in 16.0 Black ABS

SIG1175A

Price Range
$3.186 - $0.2261

Stock Levels
862 In stock
Attributes
  • Compatible Tube Size
    0.750 in
  • Compatible Tube Gauge
    16.0
  • Maximum Wall Thickness
    0.065 in
  • Material
    ABS
  • Full Material
    Acrylonitrile Butadiene Styrene