Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1766 - $2.486 | 84201 In stock |
Black
|
LDPE
|
Textured
|
0.750 in
19.1 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.2208 - $3.1136 | 258500 In stock |
Black
|
LDPE
|
Textured
|
1.000 in
25.4 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.7806 - $10.934 | 500 In stock |
Black
|
LDPE
|
Textured
|
1.969 in
50.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $2.5452 - $11.1752 | 550 In stock |
Black
|
LDPE
|
Textured
|
3.937 in
100.0 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $0.0815 - $1.1463 | Request the lead time here |
Black
|
HDPE
|
Textured
|
1.114 in
28.3 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $0.2355 - $0.8666 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.500 in
12.7 mm
|
0.083 in
2.1 mm
|
14.0
|
||
| $0.1779 - $2.5104 | Request the lead time here |
Black
|
ABS
|
Polished
|
0.625 in
15.9 mm
|
0.058 in
1.5 mm
|
17.0
|
||
| $1.41 - $19.6952 | 40400 In stock |
Black
|
LDPE
|
Textured
|
2.500 in
63.5 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.584 - $8.2307 | 4071 In stock |
White
|
LDPE
|
Polished
|
1.500 in
38.1 mm
|
0.120 in
3 mm
|
12-19
|
||
| $1.7439 - $24.4985 | 357 In stock |
Black
|
LDPE
|
Textured
|
2.362 in
60.0 mm
|
0.149 in
3.8 mm
|
9-14
|
||
| $0.7385 - $9.7472 | 34232 In stock |
Black
|
LDPE
|
Polished
|
1.500 in
38.1 mm
|
0.109 in
2.8 mm
|
10-12
|
||
| $0.8781 - $11.5898 | 3165 In stock |
Black
|
LDPE
|
Polished
|
1.750 in
44.5 mm
|
0.083 in
2.1 mm
|
14-18
|
||
| $0.4803 - $1.8758 | Request the lead time here |
Black
|
ABS
|
Polished
|
1.500 in
38.1 mm
|
0.035 in
0.9 mm
|
20.0
|
||
| $0.6773 - $2.6334 | 2349 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.120 in
3 mm
|
11.0
|
||
| $0.56 - $7.8443 | 5000 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $1.5272 - $2.969 | Request the lead time here |
Black
|
LDPE
|
Chrome
|
1.378 in
35.0 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $1.587 - $3.0873 | 7966 In stock |
Black
|
LDPE
|
Chrome
|
1 in
25.4 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $0.2177 - $3.0608 | 113990 In stock |
Black
|
LDPE
|
Polished
|
0.750 in
19.1 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $0.2721 - $3.8337 | 116 In stock |
Black
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.1934 - $2.7033 | 6154 In stock |
Black
|
LDPE
|
Polished
|
0.787 in
20.0 mm
|
0.109 in
2.8 mm
|
12-20