Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| SQR121420A | $0.4614 - $6.0326 | 9282 In stock |
Black
|
LDPE
|
Polished
|
1.250 in
31.8 mm
|
0.083 in
2.1 mm
|
14-20
|
|
| $0.8781 - $11.5898 | 11020 In stock |
Black
|
LDPE
|
Polished
|
1.750 in
44.5 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $0.5217 - $7.3377 | Request the lead time here |
White
|
LDPE
|
Polished
|
1.125 in
28.6 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $1.72 - $24.249 | 9169 In stock |
Black
|
LDPE
|
Textured
|
2.500 in
63.5 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $3.8333 - $16.7307 | 12924 In stock |
Black
|
LDPE
|
Polished
|
4.000 in
101.6 mm
|
0.224 in
5.7 mm
|
4-8
|
||
| $1.85 - $8.0616 | 500 In stock |
Black
|
LDPE
|
Polished
|
3.000 in
76.2 mm
|
0.164 in
4.2 mm
|
8-14