Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.6392 - $1.2452 | Request the lead time here |
Black
|
LDPE
|
Chrome
|
0.622 in
15.8 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $0.096 - $1.269 | 28037 In stock |
Black
|
LDPE
|
Polished
|
0.500 in
12.7 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $0.2721 - $3.8337 | 69307 In stock |
Black
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $0.1386 - $1.9503 | Request the lead time here |
Black
|
LDPE
|
Polished
|
0.625 in
15.9 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.6689 - $9.4133 | 500 In stock |
Black
|
LDPE
|
Textured
|
1.772 in
45.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $1.481 - $20.8296 | 150 In stock |
Black
|
LDPE
|
Textured
|
3.15 in
80.0 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $1.35 - $18.9473 | 5555 In stock |
Black
|
LDPE
|
Polished
|
2.500 in
63.5 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.584 - $8.2307 | 141685 In stock |
Black
|
LDPE
|
Textured
|
1.500 in
38.1 mm
|
0.120 in
3 mm
|
12-19
|
||
| $1.85 - $8.0616 | 24746 In stock |
Black
|
LDPE
|
Textured
|
3.000 in
76.2 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $1.85 - $8.3753 | 352 In stock |
White
|
LDPE
|
Textured
|
3.000 in
76.2 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| SQR121420A | $0.4614 - $6.0326 | 11282 In stock |
Black
|
LDPE
|
Polished
|
1.250 in
31.8 mm
|
0.083 in
2.1 mm
|
14-20
|
|
| $0.8781 - $11.5898 | 11020 In stock |
Black
|
LDPE
|
Polished
|
1.750 in
44.5 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $2.2529 - $4.3917 | 3231 In stock |
Black
|
LDPE
|
Chrome
|
1.181 in
30.0 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $0.1712 - $2.4014 | 219285 In stock |
Black
|
LDPE
|
Polished
|
0.625 in
15.9 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $1.85 - $8.0616 | 500 In stock |
Black
|
LDPE
|
Polished
|
3.000 in
76.2 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $2.5871 - $11.2961 | 376 In stock |
Black
|
LDPE
|
Textured
|
2.953 in
75.0 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $0.3326 - $4.6583 | 22710 In stock |
Black
|
LDPE
|
Polished
|
1.125 in
28.6 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $6.9408 - $30.3707 | 528 In stock |
Black
|
LDPE
|
Textured
|
6.000 in
152.4 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| $0.1889 - $2.6552 | 6650 In stock |
Black
|
LDPE
|
Polished
|
0.984 in
25.0 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.6437 - $9.0513 | 500 In stock |
Black
|
LDPE
|
Polished
|
1.772 in
45.0 mm
|
0.120 in
3 mm
|
11-19
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue