Square Tube Inserts are available in both ribbed and straight wall designs. They are designed to fit into the end of a square tube or pipe. These glides provide a smooth, durable base for furniture, appliances and more. They protect floors from scratches, scuffs and other damage caused by heavy or sharp objects.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Finish | Compatible Tube Size | Maximum Wall Thickness | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.7806 - $10.934 | 500 In stock |
Black
|
LDPE
|
Textured
|
1.969 in
50.0 mm
|
0.120 in
3 mm
|
11-19
|
||
| $2.5452 - $11.1752 | 550 In stock |
Black
|
LDPE
|
Textured
|
3.937 in
100.0 mm
|
0.164 in
4.2 mm
|
8-14
|
||
| $0.3683 - $5.1413 | 5727 In stock |
White
|
LDPE
|
Polished
|
1.375 in
34.9 mm
|
0.120 in
3 mm
|
11-19
|
||
| $1.35 - $18.9473 | 5805 In stock |
Black
|
LDPE
|
Polished
|
2.500 in
63.5 mm
|
0.120 in
3 mm
|
11-19
|
||
| $0.584 - $8.2307 | 141685 In stock |
Black
|
LDPE
|
Textured
|
1.500 in
38.1 mm
|
0.120 in
3 mm
|
12-19
|
||
| $0.345 - $4.8999 | 1942 In stock |
White
|
LDPE
|
Textured
|
1.250 in
31.8 mm
|
0.120 in
3 mm
|
12-19
|
||
| $1.6767 - $23.5811 | 4237 In stock |
Black
|
LDPE
|
Polished
|
2.362 in
60.0 mm
|
0.149 in
3.8 mm
|
9-14
|
||
| $0.4536 - $6.3302 | 6210 In stock |
Black
|
LDPE
|
Polished
|
1.375 in
34.9 mm
|
0.134 in
3.4 mm
|
10-16
|
||
| $0.8781 - $11.5898 | 2531 In stock |
White
|
LDPE
|
Polished
|
1.750 in
44.5 mm
|
0.134 in
3.4 mm
|
10-14
|
||
| SQR200508A | $0.944 - $13.2509 | 16027 In stock |
Black
|
LDPE
|
Textured
|
2.000 in
50.8 mm
|
0.209 in
5.3 mm
|
5-8
|
|
| $2.53 - $10.9953 | 6711 In stock |
Black
|
LDPE
|
Textured
|
3.000 in
76.2 mm
|
0.209 in
5.3 mm
|
5-8
|
||
| $5.6973 - $25.0512 | 8248 In stock |
Black
|
LDPE
|
Textured
|
4.000 in
101.6 mm
|
0.179 in
4.5 mm
|
7-11
|
||
| $0.1779 - $2.4887 | 608 In stock |
Black
|
ABS
|
Polished
|
1.000 in
25.4 mm
|
0.058 in
1.5 mm
|
17.0
|
||
| $0.56 - $7.8443 | 5000 In stock |
Black
|
ABS
|
Polished
|
2.000 in
50.8 mm
|
0.049 in
1.2 mm
|
18.0
|
||
| $1.5272 - $2.969 | Request the lead time here |
Black
|
LDPE
|
Chrome
|
1.378 in
35.0 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $1.587 - $3.0873 | 7966 In stock |
Black
|
LDPE
|
Chrome
|
1 in
25.4 mm
|
2.000 in
50.8 mm
|
14-19
|
||
| $0.2177 - $3.0608 | 113990 In stock |
Black
|
LDPE
|
Polished
|
0.750 in
19.1 mm
|
0.065 in
1.7 mm
|
16-20
|
||
| $0.2721 - $3.8337 | 116 In stock |
Black
|
LDPE
|
Polished
|
1.000 in
25.4 mm
|
0.083 in
2.1 mm
|
14-20
|
||
| $0.1934 - $2.7033 | 6154 In stock |
Black
|
LDPE
|
Polished
|
0.787 in
20.0 mm
|
0.109 in
2.8 mm
|
12-20
|
||
| $0.3683 - $5.1413 | 1548 In stock |
Black
|
LDPE
|
Polished
|
1.375 in
34.9 mm
|
0.120 in
3 mm
|
11-19
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue