Menu Search

Square End Caps - Heavy Duty

In stock

Heavy duty Square End Caps are an ideal finishing product for tubular products and are flexible and easy to fit, whilst providing an attractive glossy finish. The material is flexible, allowing the part to be fitted with ease. It is also designed to provide a secure and airtight fit, protecting the tubes from dirt, dust and other debris. It is quick and easy to install and remove from table legs and tubes.

  • Material: LDPE
  • Colour: Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
4 results
Product SKUs information
Item Code Price range Availability Tube Diameter View
$1.4298 - $7.5326 1647 In stock
$0.3078 - $4.0812 Request the lead time here
$0.4175 - $5.5269 47925 In stock
$0.5063 - $1.8635 5092 In stock
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 76.2 mm | 3.000 in

SQC3000A

Price Range
$7.5326 - $1.4298

Stock Levels
1647 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 12.7 mm | 0.500 in

SQC0500A

Price Range
$4.0812 - $0.3078

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 31.8 mm | 1.250 in

SQC1250A

Price Range
$5.5269 - $0.4175

Stock Levels
47925 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Black
Square End Cap - Inside Length 12.7 mm | 0.500 in ; Tube Diameter 25.4 mm | 1.000 in

SQC1000A

Price Range
$1.8635 - $0.5063

Stock Levels
5092 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Poly(Acrylonitrile Butadiene Styrene)
  • Colour
    Black