Quantity | Unit price |
---|---|
1 - 499 | $3.974 |
500 - 999 | $1.9871 |
1000 - 4999 | $0.7947 |
5000 - 9999 | $0.3545 |
10000 - 14999 | $0.3179 |
15000 + | $0.2997 |
Fitting Style | Push Fit |
---|---|
Full Material | Low Density Polyethylene |
Colour | Black |
Finish | Matt |
Inside Length | 12.7 mm |
Inside Length | 0.500 in |
Tube Diameter | 12.7 mm |
Tube Diameter | 0.500 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue