Quantity | Unit price |
---|---|
100 + | $4.10 |
Overall Length | 67.5 mm |
---|---|
Overall Length | 2.657 in |
Overall Width | 15.0 mm |
Overall Width | 0.591 in |
Pin Diameter | 9.0 mm |
Pin Diameter | 0.354 in |
Pin Length | 14.5 mm |
Pin Length | 0.571 in |
Body Material | Steel |
Coating | Zinc Plated |
Colour | Copper Apearance |
Finish | Copper Plated |
Hinge Type | Spring Loaded Pin Hinges |
Includes | Bottom Pin 32003192 Sold Separately |
Includes (All) | Bottom Pin 32003192 Sold Separately |
Material | Steel |
Mounting Method | Weld |
Mounting Orientation | Universal |
Pin Material | Steel |
Removability | Spring Action Removable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue