Quantity | Unit price |
---|---|
100 + | $3.30 |
Overall Length | 51.5 mm |
---|---|
Overall Length | 2.028 in |
Overall Width | 12.0 mm |
Overall Width | 0.472 in |
Pin Diameter | 6.0 mm |
Pin Diameter | 0.236 in |
Pin Length | 10.0 mm |
Pin Length | 0.394 in |
Body Material | Steel |
Coating | Zinc Plated |
Colour | Copper Apearance |
Finish | Copper Plated |
Hinge Type | Spring Loaded Pin Hinges |
Includes | Bottom Pin 32003192 Sold Separately |
Includes (All) | Bottom Pin 32003192 Sold Separately |
Material | Steel |
Mounting Method | Weld |
Mounting Orientation | Universal |
Pin Material | Steel |
Removability | Spring Action Removable |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue