These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| 14250 In stock |
2 in
50.8 mm
|
|||
| 62PPM12BM35 | 3000 In stock |
0.472 in
12.0 mm
|
||
| 54500 In stock |
0.551 in
14.0 mm
|
|||
| 1000 In stock |
0.709 in
18.0 mm
|
|||
| $0.0775 - $0.2571 | Request the lead time here |
0.748 in
19.0 mm
|
||
| $0.0948 - $0.32 | Request the lead time here |
1.004 in
25.5 mm
|
||
| 153997 In stock |
0.874 in
22.2 mm
|
|||
| 3000 In stock |
1.752 in
44.5 mm
|
|||
| 62MP1093 | 30000 In stock |
1.098 in
27.9 mm
|
||
| 105500 In stock |
1.252 in
31.8 mm
|
|||
| 42750 In stock |
1.5 in
38.1 mm
|
|||
| 93000 In stock |
1.181 in
30.0 mm
|
|||
| 62MP0687 | 30000 In stock |
0.685 in
17.4 mm
|
||
| 94000 In stock |
2.000 in
50.8 mm
|
|||
| 80900 In stock |
0.189 in
4.8 mm
|
|||
| Request the lead time here |
|
|||
| $0.0569 - $0.12 | Request the lead time here |
|
||
| Request the lead time here |
|
|||
| $0.076 - $0.2561 | Request the lead time here |
|
||
| $0.0764 - $0.258 | 50 In stock |
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue