Menu Search

Solid Locking Plugs

In stock

These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.

It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.

They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
201 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter View
$0.0644 - $0.1355 2886 In stock
$0.1046 - $0.1358 Request the lead time here
$0.1317 - $0.1536 Request the lead time here
$0.0453 - $0.0955 Request the lead time here
$0.0569 - $0.12 Request the lead time here
$0.2408 - $0.8124 Request the lead time here
$0.2489 - $0.3234 56500 In stock
$0.0749 - $0.2523 Request the lead time here
$0.076 - $0.2561 Request the lead time here
$0.2055 - $0.4967 40000 In stock
0.866 in
$0.1703 - $0.2594 29250 In stock
1.5 in
$0.0713 - $0.0944 3998 In stock
0.394 in
62PPM12BM35 $0.0789 - $0.1202 11000 In stock
0.472 in
$0.0798 - $0.1061 9000 In stock
0.126 in
62PPM06BM16 $0.0557 - $0.0737 13000 In stock
0.236 in
$0.1614 - $0.2139 1000 In stock
0.709 in
$0.2189 - $0.3335 13250 In stock
2 in
$0.0822 - $0.1251 54500 In stock
0.551 in
$0.0948 - $0.32 Request the lead time here
1.004 in
$0.0775 - $0.2571 Request the lead time here
0.748 in
  • of 11
Blanking Plug 0.562 in 0.250 in 1.6 mm Nylon Black

PGM-5

Price Range
$0.1355 - $0.0644

Stock Levels
2886 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 0.299 in 0.221 in 1.7 mm Nylon Black

PGM-6

Price Range
$0.1358 - $0.1046

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 0.511 in 0.256 in 1.2 mm Nylon Black

PGM-9

Price Range
$0.1536 - $0.1317

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug .312 in .312 in 1.6 mm Nylon Black

PGM-1

Price Range
$0.0955 - $0.0453

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug .468 in .406 in 3.2 mm Nylon Black

PGM-33

Price Range
$0.12 - $0.0569

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 1.906 in .465 in 3.2 mm Nylon Black

PGM-21

Price Range
$0.8124 - $0.2408

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug .787 in .315 in 2.0 mm Nylon Black

PGM-16

Price Range
$0.3234 - $0.2489

Stock Levels
56500 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug .718 in .406 in 3.2 mm Nylon Black

PGM-27

Price Range
$0.2523 - $0.0749

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug .718 in 0.250 in 1.6 mm Nylon Black

PGM-12

Price Range
$0.2561 - $0.076

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 22.0 mm | 0.866 in ; Compatible Panel Thickness Range - 4.0 - NaN | 0.157 - NaN

62PPM22BM40B

Price Range
$0.4967 - $0.2055

Stock Levels
40000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Hole Type
    Round
  • Head Style
    Binder
Blanking Plug 1.671 in 0.465 in 3.2 mm Nylon 6 Black

62MP1500

Price Range
$0.2594 - $0.1703

Stock Levels
29250 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 10.0 mm | 0.394 in ; Compatible Panel Thickness Range - 3.5 - NaN | 0.138 - NaN

62PPM10BM35

Price Range
$0.0944 - $0.0713

Stock Levels
3998 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Hole Type
    Round
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 12.0 mm | 0.472 in ; Compatible Panel Thickness Range - 3.5 - NaN | 0.138 - NaN

62PPM12BM35

Price Range
$0.1202 - $0.0789

Stock Levels
11000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Hole Type
    Round
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 3.2 mm | 0.125 in ; Compatible Panel Thickness Range - 0.8 - 2.4 mm | 0.031 - 0.094 in

62PP012BG09

Price Range
$0.1061 - $0.0798

Stock Levels
9000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Fitting Style
    Push Fit
  • Hole Type
    Round
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 6.0 mm | 0.236 in ; Compatible Panel Thickness Range - 1.6 - NaN | 0.063 - NaN

62PPM06BM16

Price Range
$0.0737 - $0.0557

Stock Levels
13000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Hole Type
    Round
  • Head Style
    Binder
Solid Locking Plug - Compatible Hole Diameter - 18.0 mm | 0.709 in ; Compatible Panel Thickness Range - 4.0 - NaN | 0.157 - NaN

62PPM18BM40

Price Range
$0.2139 - $0.1614

Stock Levels
1000 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Hole Type
    Round
  • Head Style
    Binder
Blanking Plug 2.170 in 0.470 in 3.2 mm Nylon 6 White

62MP2000W

Price Range
$0.3335 - $0.2189

Stock Levels
13250 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    White
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Solid Locking Plug - Compatible Hole Diameter - 14.0 mm | 0.551 in ; Compatible Panel Thickness Range - 3.5 - NaN | 0.138 - NaN

62PPM14BM35

Price Range
$0.1251 - $0.0822

Stock Levels
54500 In stock
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Natural
  • Material Flammability Standard
    UL94 V-2
  • Hole Type
    Round
  • Head Style
    Binder
Blanking Plug 1.102 in 0.500 in 3.2 mm Nylon Black

PGM-25

Price Range
$0.32 - $0.0948

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Nylon 6/6
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 0.925 in .413 in 3.2 mm Nylon Black

PGM-19

Price Range
$0.2571 - $0.0775

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 66
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round