These Solid Locking Plugs seal and protect the holes in sheet metal panels. It is intended to produce a tight and secure fit, preventing dust, debris, or other undesired particles from entering.
It is resistant to impact, chemicals, and environmental influences. They keep the hole from being rusted or damaged. Each item is compatible with a variety of standard sheet metal thicknesses.
They can be inserted into the hole by hand or using a tool. Slip a tool into the hole and pry it out to remove the plug. Suitable for a wide range of applications, from blocking access points in machinery or equipment to sealing unused ports in electrical gadgets.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | View | |
|---|---|---|---|---|
| $0.0644 - $0.1355 | 2886 In stock |
|
||
| $0.1046 - $0.1358 | Request the lead time here |
|
||
| $0.1317 - $0.1536 | Request the lead time here |
|
||
| $0.0453 - $0.0955 | Request the lead time here |
|
||
| $0.0569 - $0.12 | Request the lead time here |
|
||
| $0.2408 - $0.8124 | Request the lead time here |
|
||
| $0.2489 - $0.3234 | 56500 In stock |
|
||
| $0.0749 - $0.2523 | Request the lead time here |
|
||
| $0.076 - $0.2561 | Request the lead time here |
|
||
| $0.2055 - $0.4967 | 40000 In stock |
0.866 in
22.0 mm
|
||
| $0.1703 - $0.2594 | 28250 In stock |
1.5 in
38.1 mm
|
||
| $0.0713 - $0.0944 | 3998 In stock |
0.394 in
10.0 mm
|
||
| 62PPM12BM35 | $0.0789 - $0.1202 | 11000 In stock |
0.472 in
12.0 mm
|
|
| $0.0798 - $0.1061 | 21000 In stock |
0.126 in
3.2 mm
|
||
| 62PPM06BM16 | $0.0557 - $0.0737 | 13000 In stock |
0.236 in
6.0 mm
|
|
| $0.1614 - $0.2139 | 1000 In stock |
0.709 in
18.0 mm
|
||
| $0.2189 - $0.3335 | 11750 In stock |
2 in
50.8 mm
|
||
| $0.0822 - $0.1251 | 54500 In stock |
0.551 in
14.0 mm
|
||
| $0.0948 - $0.32 | Request the lead time here |
1.004 in
25.5 mm
|
||
| $0.0775 - $0.2571 | Request the lead time here |
0.748 in
19.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue